• Special Screws
  • Galling & Seizing Prevention

SFSS-M8-TF

Flanged Socket Head Cap Screws - PTFE Coating

  • Seizing & Sticking Prevention
  • Chemical-proof
  • Easy to Use

Dimension Drawing

SFSS-TFFlanged Socket Head Cap Screws - PTFE Coating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
L
All
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 L2 B t t1 Mass
(g)
CAD
Download
RFQ
SFSS-M8-12-TF M8 1.25 12 17 13 8 Full Thread 6 4 1.6 11 CAD RFQ
SFSS-M8-16-TF M8 1.25 16 17 13 8 Full Thread 6 4 1.6 13 CAD RFQ
SFSS-M8-20-TF M8 1.25 20 17 13 8 Full Thread 6 4 1.6 14 CAD RFQ
SFSS-M8-25-TF M8 1.25 25 17 13 8 Full Thread 6 4 1.6 15 CAD RFQ
SFSS-M8-30-TF M8 1.25 30 17 13 8 Full Thread 6 4 1.6 17 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SFSS-TF
Main Body SUSXM7 (Equivalent to SUS304)
PTFE (Tetrafluoroethylene) Coating
Strength Class A2 - 70

Application

Seizing prevention
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Because the bearing surface is larger due to the head part flange, the pressure on the fastened material is dispersed compared to normal hex socket head cap screws, making bearing surfaces less likely to sink. Also, the bearing surface can be ensured even with large drilled hole diameters.
  • Washer mounting work is not required, reducing the parts needed.
  • Washerless design makes it ideal for automated screw fastening by robots.
  • Excellent chemical resistance.
  • Excellent lubrication property. Suitable for preventing seizing.

Tightening Property (Reference)

SFSS-TFFlanged Socket Head Cap Screws - PTFE Coating

Reference data for Hex Socket Head Cap Screw - SUSXM7 - PTFE Coating SNSS-M5-25-TF.⇒The Features of Screws with Special Surface Treatment


Related Services

Product List

Click here to see SFSS-TF

Click here to see Galling & Seizing Prevention