Requiring high-strength yet lightweight screws【Space-saving & Weight Reduction】Introducing high specific strength screws that can reduce the weight of equipment and machinery.Oct. 07. 2024 time >
Introducing high specific strength screws that can reduce the weight of equipment and machinery.
Oct. 07. 2024 time >
Screws must be protected from chemicals 【Energy-saving / reduced work-hours】Introducing screws with excellent chemical resistance and screws with head coatings.Oct. 07. 2024 time >
Introducing screws with excellent chemical resistance and screws with head coatings.
No. 3: Process gas and wafer cleaning agentProcess gases (a special kind of gas) and cleaning agents (for removing impurities) are often used in semiconductor manufacturing processes.Oct. 07. 2024 time >
Process gases (a special kind of gas) and cleaning agents (for removing impurities) are often used in semiconductor manufacturing processes.
Property of Special Material ScrewsThis page describes "Properties of Special Material Screws" such as ceramic, nickel, aluminum, molybdenum, Inconel, Hastelloy and phosphor bronze.Oct. 07. 2024 time >
This page describes "Properties of Special Material Screws" such as ceramic, nickel, aluminum, molybdenum, Inconel, Hastelloy and phosphor bronze.
Titanium PropertyThis page describes "Titanium Properties" such as pure titanium, 64 titanium and β titanium.Oct. 02. 2024 time >
This page describes "Titanium Properties" such as pure titanium, 64 titanium and β titanium.
Oct. 02. 2024 time >
Quickly checking the status of machines and equipment visuallyIntroducing LED-equipped handles that allow you to check the status of machines and equipment right at hand.Sep. 06. 2024 time >
Introducing LED-equipped handles that allow you to check the status of machines and equipment right at hand.
Sep. 06. 2024 time >
Reducing assembly time and preventing foreign object contamination【Workability & Maintenance】Introducing washer-integrated screws that reduce assembly time and prevent foreign object contamination.Sep. 06. 2024 time >
Introducing washer-integrated screws that reduce assembly time and prevent foreign object contamination.
Obtaining CAD Data to Accelerate Design Processes 【Design Workload Reduction】You can download CAD data for free from the product page.Sep. 06. 2024 time >
You can download CAD data for free from the product page.
Maintaining high strength in screws even in high-temperature environments【Productivity Improvement】Introducing special material screws that can withstand 1500°C.Sep. 06. 2024 time >
Introducing special material screws that can withstand 1500°C.
Screw Standards and Technical InformationJIS standards, material properties, surface treatment features and technical documents required for design are available here.Aug. 06. 2024 time >
JIS standards, material properties, surface treatment features and technical documents required for design are available here.
Aug. 06. 2024 time >
RoHS Compliance (Issuing Certificate)This page explains the Revised RoHS Directive, NBK's actions for environment and Environmental Reports.Apr. 08. 2024 time >
This page explains the Revised RoHS Directive, NBK's actions for environment and Environmental Reports.
Apr. 08. 2024 time >
Higher torque and Lower price.Offering Higher torque and Lower price Disc Type Coupling. Introduction 4 features of XH series. Compare it with conventional product.Mar. 26. 2024 time >
Offering Higher torque and Lower price Disc Type Coupling. Introduction 4 features of XH series. Compare it with conventional product.
Mar. 26. 2024 time >
CustomizationNBK provides customization according to the customer's request. Please feel free to contact us. We also provide environmental reports.Mar. 22. 2024 time >
NBK provides customization according to the customer's request. Please feel free to contact us. We also provide environmental reports.
Mar. 22. 2024 time >
The SiC (silicon carbide) screw:Silicon carbide is the third hardest ore after diamond and has excellent heat and chemical resistance. We will introduce the usage examples and features of SiC (silicon carbide) screws.Mar. 18. 2024 time >
Silicon carbide is the third hardest ore after diamond and has excellent heat and chemical resistance. We will introduce the usage examples and features of SiC (silicon carbide) screws.
Mar. 18. 2024 time >
A new generation of disk couplingsIntroducing the features of NBK's "XGHW" Vibration-Absorption Capable Disk Type Couplings: high rigidity couplings with a vibration absorption function. Jan. 29. 2024 time >
Introducing the features of NBK's "XGHW" Vibration-Absorption Capable Disk Type Couplings: high rigidity couplings with a vibration absorption function.
Jan. 29. 2024 time >
A new generation of disk couplingsIntroducing the features of NBK's "XGHW" High-Rigidity Vibration-Damping Disc Type Couplings: high rigidity couplings with a vibration absorption function. Jan. 29. 2024 time >
Introducing the features of NBK's "XGHW" High-Rigidity Vibration-Damping Disc Type Couplings: high rigidity couplings with a vibration absorption function.
NEW SAVE