• Grips

GIRA-20-M8-EL

Aluminum Revolving Grip

Hints for Correctly Using NBK Products

The video is an example using GIRS-SS(GIRS-SS). You can perform the same operation using this product.


Dimension Drawing

GIRA-ELAluminum Revolving Grip寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d d1 e H h h1 h2 B Mass (g) Price
(USD)
CAD
Download
Add to Cart
GIRA-20-M8-EL 20 M8 1.25 16 15 12 1 76 50 20 5 13 107 27.98 CAD Cart

Material/Finish

GIRA-EL
Grip Part A2017
Anodized (Silver Gray)
Thread Part SUM22
Electroless Nickel Plating

Characteristics

  • The revolving grip made of aluminum.
  • The grip and thread parts can be disassembled so the cleaning work is easy.

Related Services

Product List

Click here to see GIRA-EL

Click here to see Grips