Date Updated:Jun. 24. 2025
Comparison of the Dimensions of Low Profile Screws and Small Head Screws
These are comparison tables of head dimensions for standard screws, low profile screws, and small head screws.
Products with the desired dimensions may be easily selected.
Dimension comparison and product lineup for low profile and small head screws

| Head shape | JIS B 1176 | Low Head | Socket ButtonHead withFlange |
Special Low | Special Low Hexagon Head |
Extra Low Head |
||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Recess | Hexagon Socket |
Hexalobular Socket |
Hexagon Socket |
Hexagon Socket |
Hexalobular Socket |
Hexagon Socket |
Tamper Resistance |
- |
Cross Recessed |
Hexalobular Socket |
||
| Pictures | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||
| Head Height | ||||||||||||
| Size (M) |
M2 | 2 | 1.55 | 1.3 | - | 1.2 | 1.1 | 0.6 | - | - | 0.5 | |
| M2.5 | 2.5 | 1.85 | 1.6 | - | 1.3 | 1.3 | 0.8 | - | - | - | ||
| M2.6 | 2.6 | - | - | - | - | - | - | - | - | 0.6 | ||
| M3 | 3 | 2.4 | 2 | 1.65 | 1.3 | 1.3 | 1.3 | - | 0.8 | 0.8 | ||
| M4 | 4 | 3.1 | 2.8 | 2.2 | 1.5 | 1.5 | 1.5 | 1.5 | 0.9 | 0.9 | ||
| M5 | 5 | 3.65 | 3.5 | 2.75 | 1.5 | 1.5 | - | 2 | - | 1 | ||
| M6 | 6 | 4.4 | 4 | 3.3 | 1.5 | 1.5 | - | 2 | - | 1.2 | ||
| M8 | 8 | - | 5 | 4.4 | 1.5 | 1.5 | - | 2 | - | - | ||
| M10 | 10 | - | 6 | - | - | 1.5 | - | - | - | - | ||
| M12 | 12 | - | - | - | - | - | - | - | - | - | ||
| M16 | 16 | - | - | - | - | - | - | - | - | - | ||
| Part Number | ||||||||||||
| Material | Steel | Ferrosoferric Oxide Film (Black) | - | SLH | SFB | - | SSH | - | - | - | - | |
| Trivalent Chromate Treatment |
SNS-TZB | SLT-TZB | SLH-TZB | - | - | - | - | - | SEQ-TZB | - | ||
| Black Trivalent Chromate Treatment | - | - | - | - | - | - | - | - | SEQ-TBZ | - | ||
| Electroless Nickel Plating | SNS-EL | - | - | SFB-EL | - | SSH-EL | - | - | - | - | ||
| Nickel Plating | - | - | - | - | - | - | - | - | - | SET-NI | ||
| Black Nickel Plating | - | - | - | - | - | - | - | - | - | SET-BNI | ||
| SUSXM7 (Equivalent to SUS304) |
SLTS | SLHS | SFBS | SSTS | SSHS | SRSHS | SNHS-LH | - | SETS | |||
| SUS316L | - | - | SLHL | - | - | SSHL | - | - | - | - | ||
| TW435 (Grade2 Titanium) |
- | - | - | - | - | SSHT | - | - | - | - | ||
| A5056 | - | - | - | - | - | - | - | - | - | SETA | ||
| Hastelloy | - | - | - | - | - | SSHH | - | - | - | - | ||
| Plastic | PEEK | SPE-C | SPE-LH | SPE-LC | - | SPE-SH | - | - | - | - | - | |
| RENY | SPA-C | SPA-LH | SPA-LC | - | SPA-SH | - | - | - | - | - | ||
| PPS | SPS-C | SPS-LH | SPS-LC | - | SPS-SH | - | - | - | - | - | ||
Comparison of the Head Diameter of Small Head Screws and Standard Screws

| Head Diameter | JIS B 1176 | Small Head | ||||
|---|---|---|---|---|---|---|
| Head Height | JIS B 1176 | JIS B 1176 | Low Head | Special Low | ||
| Head shape/Recess | Hexagon Socket |
Hexagon Socket |
Hexagon Socket |
Hexagon Socket |
||
| Pictures | ![]() |
![]() |
![]() |
![]() |
||
| Head Diameter | ||||||
| Size (M) |
M2 | 3.8 | 3 | - | 3.2 | |
| M2.5 | 4.5 | 3.8 | - | 4 | ||
| M3 | 5.5 | 4.5 | 4.5 | 5 | ||
| M4 | 7 | 5.5 | 5.5 | 6 | ||
| M5 | 8.5 | 7 | 7 | 8 | ||
| M6 | 10 | 8.5 | 8.5 | 9 | ||
| M8 | 13 | 11 | 11 | 11 | ||
| M10 | 16 | 13.5 | 13.5 | 13.5 | ||
| Part Number | ||||||
| Material | Steel | Ferrosoferric Oxide Film (Black) | SNS | SNS-SD | SLH-SD | SSH-SD |
| Electroless Nickel Plating | SNS-EL | SNS-SD-EL | SLH-SD-EL | SSH-SD-EL | ||
| Electroless Nickel Plating (Nylon Patch) |
- | SNS-SD-EL-ALK | - |
SSH-SD-EL-ALK | ||
| SUSXM7 (Equivalent to SUS304) |
- | SNSS | SNSS-SD | SLHS-SD | SSHS-SD | |
| - (Nylon Patch) |
- | SNSS-SD-ALK | - | SSHS-SD-ALK | ||
| MoS2 Coating | - | SNSS-SD-MO | - | SSHS-SD-MO | ||
| Fluorine Coating | - | SNSS-SD-FC | - | SSHS-SD-FC | ||
| SUS316L | - | SNSL-SD | - | SSHL-SD | ||
| Titanium | - | SNST-SD | - | SSHT-SD | ||
Comparison of the Head Diameter of Flat Head Machine Screws and Standard Screws
| Head Diameter | JIS B 1111*1 | Small Head | |||
|---|---|---|---|---|---|
| Head Height | JIS B 1111 | Low Head | Low Head | ||
| Head shape/Recess | Cross Recessed Flat Head | Cross Recessed Flat Head | Cross Recessed Flat Head | ||
| Pictures | ![]() |
|
![]() |
||
| Head Diameter | |||||
| Size (M) |
M3 | 6 | 6 | 5 | |
| M4 | 8 | 8 | 6 | ||
| M5 | 10 | 10 | 8 | ||
| M6 | 12 | 12 | 10 | ||
| M8 | 16 | 16 | - | ||
| Head Height | |||||
| Size (M) |
M3 | 1.75 | 1.2 | 1.3 | |
| M4 | 2.3 | 1.5 | 1.4 | ||
| M5 | 2.8 | 2 | 1.9 | ||
| M6 | 3.4 | 2.3 | 2.4 | ||
| M8 | 4.4 | - | - | ||
| Part Number | |||||
| Material | Steel | Ferrosoferric Oxide Film (Black) | SNFC*2 | - | - |
| Trivalent Chromate Treatment | - | - | SNF-SD-TZB | ||
| Black Trivalent Chromate Treatment | - | SNF-TBZ-SUC | - | ||
| SUSXM7 (Equivalent to SUS304) |
SNFCS*3 | SNFS-SUC | SNFS-SD | ||
| Titanium | SNFT SNFTG |
- | - | ||
| Molybdenum | SNFCM | - | - | ||
| Plastic | PEEK | SPE-F | - | - | |
| RENY | SPA-F | - | - | ||
| PC | SPC-F | - | - | ||
| PPS | SPS-F | - | - | ||
*2 SNFC is a Flat Head Socket Cap Screws compliant with the Japanese Socket Screw Industry Cooperative Standard SSS 002. For detailed dimensions, please refer to product page.
*3 SNFCS is a Flat Head Socket Cap Screws compliant with JIS B 1194. For detailed dimensions, please refer to product page.
Inch Screws
Product Introduction
Compact/space-saving/lightweight
Elegant functionality/design
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical Equipment
FA Devices
Special Screws