Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZ-M1.6-1.5-TZB | M1.6 | 0.35 | 1.5 | 2.4 | 0.55 | 0 | 0.11 | 50 | 0.03 | 7.80 | CAD | Cart |
| SNZ-M1.6-2-TZB | M1.6 | 0.35 | 2 | 2.4 | 0.55 | 0 | 0.11 | 50 | 0.03 | 7.80 | CAD | Cart |
| SNZ-M1.6-2.5-TZB | M1.6 | 0.35 | 2.5 | 2.4 | 0.55 | 0 | 0.11 | 50 | 0.04 | 7.80 | CAD | Cart |
| SNZ-M1.6-3-TZB | M1.6 | 0.35 | 3 | 2.4 | 0.55 | 0 | 0.11 | 50 | 0.04 | 7.80 | CAD | Cart |
| SNZ-M1.6-3.5-TZB | M1.6 | 0.35 | 3.5 | 2.4 | 0.55 | 0 | 0.11 | 50 | 0.05 | 7.80 | CAD | Cart |
| SNZ-M1.6-4-TZB | M1.6 | 0.35 | 4 | 2.4 | 0.55 | 0 | 0.11 | 50 | 0.05 | 7.80 | CAD | Cart |
| SNZ-M1.6-5-TZB | M1.6 | 0.35 | 5 | 2.4 | 0.55 | 0 | 0.11 | 50 | 0.06 | 7.80 | CAD | Cart |
| SNZ-M1.6-6-TZB | M1.6 | 0.35 | 6 | 2.4 | 0.55 | 0 | 0.11 | 50 | 0.07 | 7.80 | CAD | Cart |
| SNZ-M1.6-8-TZB | M1.6 | 0.35 | 8 | 2.4 | 0.55 | 0 | 0.11 | 50 | 0.09 | 7.80 | CAD | Cart |
| SNZ-M1.6-10-TZB | M1.6 | 0.35 | 10 | 2.4 | 0.55 | 0 | 0.11 | 50 | 0.12 | 7.80 | CAD | Cart |
| SNZ-M1.6-12-TZB | M1.6 | 0.35 | 12 | 2.4 | 0.55 | 0 | 0.11 | 50 | 0.14 | 7.80 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SNZ-TZB | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
Application
For making devices and equipment more compactCompact precision equipment
Characteristics
- Miniature screws for precision instruments (No. 0 Class 1).
- M1 - M2.6.
- Pan head machine screw type with low head height. For applications with limited overhead space.






