Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZ2-M2.6-2.5-TBZ | M2.6 | 0.45 | 2.5 | 4.5 | 0.8 | 0 | 0.53 | 50 | 0.16 | 10.14 | CAD | Cart |
| SNZ2-M2.6-3-TBZ | M2.6 | 0.45 | 3 | 4.5 | 0.8 | 0 | 0.53 | 50 | 0.17 | 10.14 | CAD | Cart |
| SNZ2-M2.6-3.5-TBZ | M2.6 | 0.45 | 3.5 | 4.5 | 0.8 | 0 | 0.53 | 50 | 0.19 | 10.14 | CAD | Cart |
| SNZ2-M2.6-4-TBZ | M2.6 | 0.45 | 4 | 4.5 | 0.8 | 0 | 0.53 | 50 | 0.2 | 10.14 | CAD | Cart |
| SNZ2-M2.6-5-TBZ | M2.6 | 0.45 | 5 | 4.5 | 0.8 | 0 | 0.53 | 50 | 0.23 | 10.14 | CAD | Cart |
| SNZ2-M2.6-6-TBZ | M2.6 | 0.45 | 6 | 4.5 | 0.8 | 0 | 0.53 | 50 | 0.26 | 10.14 | CAD | Cart |
| SNZ2-M2.6-8-TBZ | M2.6 | 0.45 | 8 | 4.5 | 0.8 | 0 | 0.53 | 50 | 0.32 | 10.14 | CAD | Cart |
| SNZ2-M2.6-10-TBZ | M2.6 | 0.45 | 10 | 4.5 | 0.8 | 0 | 0.53 | 50 | 0.39 | 10.14 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SNZ2-TBZ | |
|---|---|
| Main Body | Steel Black Trivalent Chromate Treatment |
Application
For making devices and equipment more compactCompact precision equipment
Characteristics
- Miniature screws for precision instruments (No. 0 Class 2).
- M1.4 - M2.6.
- Pan head machine screw type with low head height. For applications with limited overhead space.






