Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque *1(N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZF-M1.7-2-TZB | M1.7 | 0.35 | 2 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.03 | 7.80 | CAD | Cart |
| SNZF-M1.7-2.5-TZB | M1.7 | 0.35 | 2.5 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.04 | 7.80 | CAD | Cart |
| SNZF-M1.7-3-TZB | M1.7 | 0.35 | 3 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.04 | 7.80 | CAD | Cart |
| SNZF-M1.7-3.5-TZB | M1.7 | 0.35 | 3.5 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.05 | 7.80 | CAD | Cart |
| SNZF-M1.7-4-TZB | M1.7 | 0.35 | 4 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.05 | 7.80 | CAD | Cart |
| SNZF-M1.7-5-TZB | M1.7 | 0.35 | 5 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.07 | 7.80 | CAD | Cart |
| SNZF-M1.7-6-TZB | M1.7 | 0.35 | 6 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.08 | 7.80 | CAD | Cart |
| SNZF-M1.7-8-TZB | M1.7 | 0.35 | 8 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.1 | 7.80 | CAD | Cart |
| SNZF-M1.7-10-TZB | M1.7 | 0.35 | 10 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.13 | 7.80 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SNZF-TZB | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
Application
For making devices and equipment more compactCompact precision equipment
Characteristics
- Miniature screws for precision instruments (Type 0-1).
- M1.4 - M2.6.
- Head is more compact than standard flat head machine screws.






