NBK logo

  • Special Screws
  • Low Outgassing

SPE-#10-32-5/8-FS

Plastic Screw - Slotted Flat Head Machine Screw - PEEK - Inch Thread

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPE-FS(INCH)Plastic Screws - Slotted Flat Head Machine Screws - PEEK - Inch Thread寸法図

Unit : inch

Part Number ♯Nominal L D1 a t Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPE-#10-32-5/8-FS No.10-32UNF 5/8 0.362 0.06 0.042 1090 0.95 10 0.47 33.98 CAD Cart
Part Number ♯Nominal L D1 a t Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPE-#10-32-5/8-FS No.10-32UNF 5/8 0.362 0.06 0.042 1090 0.95 10 0.47 33.98 CAD Cart
Part Number ♯Nominal L D1 a t Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPE-#10-32-5/8-FS No.10-32UNF 5/8 0.362 0.06 0.042 1090 0.95 10 0.47 33.98 CAD Cart
Part Number ♯Nominal L D1 a t Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPE-#10-32-5/8-FS No.10-32UNF 5/8 0.362 0.06 0.042 1090 0.95 10 0.47 33.98 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.

Related Services

Material/Finish

SPE-FS(INCH)
Main Body PEEK / Light Brown
Heat Resistance Temperature*1 260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Characteristics

  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

PEEK hex nuts (inch thread) SPE-N(INCH) are available.
SPE-N(INCH)

SPE-FS(INCH)Plastic Screws - Slotted Flat Head Machine Screws - PEEK - Inch Thread


Product List

Click here to see SPE-#10-32-FS

Click here to see SPE-FS(INCH)