• Special Screws
  • Galling & Seizing Prevention

SNSS-M10-40-TF

Hex Socket Head Cap Screws - PTFE Coating

  • Seizing & Sticking Prevention
  • Chemical-proof

Dimension Drawing

SNSS-TFHex Socket Head Cap Screws - PTFE Coating寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSS-M10-40-TF M10 1.5 40 16 10 8 33 11.65 CAD Cart
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSS-M10-40-TF M10 1.5 40 16 10 8 33 11.65 CAD Cart
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSS-M10-40-TF M10 1.5 40 16 10 8 33 11.65 CAD Cart
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSS-M10-40-TF M10 1.5 40 16 10 8 33 11.65 CAD Cart

Related Services

Material/Finish

SNSS-TF
Main Body SUSXM7(S.S. Grade:A2)
PTFE(Polytetrafluoroethylene) Coating
Strength Class A2-70

Application

Seizing prevention. FPD production equipment, semiconductor
devices, printed circuit board etching devices, metallic surface
treatment equipment and facilities, and chemical plants

Characteristics

  • Excellent chemical resistance.
  • The coating has excellent lubricating ability and is suitable for prevention of seizing.
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".

Tightening Property (Reference)

Part Number:SNSS-M5-25-TF
⇒The Features of Screws with Special Surface Treatment

SNSS-TFHex Socket Head Cap Screws - PTFE Coating


Product List

Click here to see SNSS-M10-TF

Click here to see SNSS-TF