• Special Screws
  • Security screws / Tamper Resistant Screws

SRS5S-M2.6-ALK

System 5 Screws with Nylon Patch

  • Vibration resistant treatment
  • Miniature
  • Tamper Resistance

Dimension Drawing

SRS5S-ALKSystem 5 Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2.6
L
All
3
4
5
6
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SRS5S-M2.6-3-ALK M2.6 0.45 3 5.5 2.02 SKRS5K-3 SRD-6.35 10 0.33 40.53 CAD Cart
SRS5S-M2.6-4-ALK M2.6 0.45 4 5.5 2.02 SKRS5K-3 SRD-6.35 10 0.35 40.53 CAD Cart
SRS5S-M2.6-5-ALK M2.6 0.45 5 5.5 2.02 SKRS5K-3 SRD-6.35 10 0.37 40.53 CAD Cart
SRS5S-M2.6-6-ALK M2.6 0.45 6 5.5 2.02 SKRS5K-3 SRD-6.35 10 0.42 40.53 CAD Cart
SRS5S-M2.6-8-ALK M2.6 0.45 8 5.5 2.02 SKRS5K-3 SRD-6.35 10 0.47 40.53 CAD Cart
SRS5S-M2.6-10-ALK M2.6 0.45 10 5.5 2.02 SKRS5K-3 SRD-6.35 10 0.54 40.53 CAD Cart
SRS5S-M2.6-12-ALK M2.6 0.45 12 5.5 2.02 SKRS5K-3 SRD-6.35 10 0.62 40.53 CAD Cart
SRS5S-M2.6-16-ALK M2.6 0.45 16 5.5 2.02 SKRS5K-3 SRD-6.35 10 0.73 40.53 CAD Cart
SRS5S-M2.6-20-ALK M2.6 0.45 20 5.5 2.02 SKRS5K-3 SRD-6.35 10 0.85 40.53 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SRS5S-ALK
Main Body SUSXM7
Nylon Patch Nylon 11
Strength Class Equivalent to A2-50

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures

Characteristics

  • Head has a special round shape with 5 grooves.
    With nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • This prevents mounting and removing with regular tools, including pliers.
  • Install and remove with SKRS5K Dedicated Bits and SRD Dedicated Magnetic Screwdriver.

Related Products

SKRS5K applicable bits are available.SKRS5K

SRS5S-ALKSystem 5 Screws with Nylon Patch

Dedicated magnetic screwdrivers SRD are available.SRD

SRS5S-ALKSystem 5 Screws with Nylon Patch


Related Services

Product List

Click here to see SRS5S-ALK

Click here to see Security screws / Tamper Resistant Screws