• Scales

FSP-V-K/Scale Plates (Vertical Type)

Dimension Drawing

FSP-V-KScale Plates (Vertical Type)寸法図

Thickness: approximately 0.55 mm
0, 50, 100, 150 and 200 are red.

Specs/CAD

Unit : mm

Part Number L L1 Reading Direction Mass(g) CAD
Download
Cart
FSP-50V-T-K 58 50 Zero point at the bottom 2.5 CAD RFQ
FSP-100V-T-K 108 100 Zero point at the bottom 4.7 CAD RFQ
FSP-150V-T-K 158 150 Zero point at the bottom 6.9 CAD RFQ
FSP-200V-T-K 208 200 Zero point at the bottom 9.1 CAD RFQ
FSP-50V-B-K 58 50 Zero point at the top 2.5 CAD RFQ
FSP-100V-B-K 108 100 Zero point at the top 4.7 CAD RFQ
FSP-150V-B-K 158 150 Zero point at the top 6.9 CAD RFQ
FSP-200V-B-K 208 200 Zero point at the top 9.1 CAD RFQ
FSP-50V-C-K 58 50 Center distribution 2.5 CAD RFQ
FSP-100V-C-K 108 100 Center distribution 4.7 CAD RFQ
FSP-150V-C-K 158 150 Center distribution 6.9 CAD RFQ
FSP-200V-C-K 208 200 Center distribution 9.1 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

FSP-V-K
Main body SUS304

Characteristics

  • Vertical type scale plate. As the adhesive tape is provided, you can simply stick it on machines / devices to use.
  • It is useful to align the adjustment shaft for a conveyance line and a slide table.
  • Scale lengths of 50 / 100 / 150 / 200 mm are standardized.
  • Made of stainless steel. It is highly corrosion-resistant.
  • Corners are rounded. It is hard to remove.
  • Has mounting holes. After sticking, it can be secured more firmly with screws.
  • Adhesive tape is not provided with FSP-50V-*-K. Tighten the Scale Plate with screws.
  • There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol Scale
T-K Zero point at the bottom
B-K Zero point at the top
C-K Center distribution

Precautions for Use

  • FSP-V-KUse the scale of the Scale Plate as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.
  • Avoid use in high-temperature/high-humidity environments, and do not leave moisture or oil adhered to the product. The scale part may peel off.

Related Products

Point Lens FLE, which is useful to read the scale, is available.
FLE

FSP-V-KScale Plates (Vertical Type)

Special low head bolt SSHS whose height of the head is low is available as a mounting bolt.
SSHSSSHL

FSP-V-KScale Plates (Vertical Type)


Product List

Click here to see Scales

Click here to see Machine Elements