• Structure Components

FPWS/Panel Protection Washers (Stainless Steel)

Dimension Drawing

FPWSPanel Protection Washers (Stainless Steel)

Specs/CAD

Unit : mm

Part Number Nominal Compatible Panel Thickness L L1 T D D1 d d1 Mass
(g)
CAD
Download
Cart
FPWS-4-3.5 4 3 3.5 6 2.5 7 14 4.1 9.3 2.9 CAD RFQ
FPWS-4-5.5 4 5 5.5 8 2.5 7 14 4.1 9.3 3.2 CAD RFQ
FPWS-5-3.5 5 3 3.5 6.5 3 8 15 5.1 11.5 3.2 CAD RFQ
FPWS-5-5.5 5 5 5.5 8.5 3 8 15 5.1 11.5 3.5 CAD RFQ
FPWS-6-3.5 6 3 3.5 7 3.5 9 16 6.1 13.8 4.2 CAD RFQ
FPWS-6-5.5 6 5 5.5 9 3.5 9 16 6.1 13.8 4.7 CAD RFQ

Material/Finish

FPWS
Main Body SUS304

Characteristics

  • Washers which prevent the cracking or scratching of acrylic panels, etc., due to screw tightening load when fixing panels with flat head machine screws.
  • Available for Cross Recessed Flat Head Machine Screws in accordance with JIS B 1111, and Hexagon Socket Countersunk Head Screws in accordance with JIS B 1194.
  • Supports panel thickness of 3 mm and 5 mm.
  • Because the L dimension is longer than the panel thickness, tightening load is not applied to the panel when tightening the screws.
  • Made of stainless steel. When corrosion resistance is required.

Mounting

FPWS


Usage Example

FPWSPanel Protection Washers (Stainless Steel)


Product List

Click here to see Structure Components

Click here to see Machine Elements