Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | D | F | d | T | Mass (g) | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPOS-M3-10-A | M3 | 0.5 | 10 | 5 | 3 | 3 | 1.5 | 1.2 | 0.6 | CAD | RFQ |
| SPOS-M3-15-A | M3 | 0.5 | 15 | 10 | 3 | 3 | 1.5 | 1.2 | 0.9 | CAD | RFQ |
| SPOS-M4-15-A | M4 | 0.7 | 15 | 10 | 4 | 3 | 2 | 1.2 | 1.5 | CAD | RFQ |
| SPOS-M4-20-A | M4 | 0.7 | 20 | 10 | 4 | 3 | 2 | 1.2 | 2 | CAD | RFQ |
| SPOS-M4-25-A | M4 | 0.7 | 25 | 10 | 4 | 3 | 2 | 1.2 | 2.5 | CAD | RFQ |
| SPOS-M5-20-A | M5 | 0.8 | 20 | 10 | 5 | 5 | 2 | 1.2 | 3.5 | CAD | RFQ |
| SPOS-M5-25-A | M5 | 0.8 | 25 | 10 | 5 | 5 | 2 | 1.2 | 4 | CAD | RFQ |
| SPOS-M5-30-A | M5 | 0.8 | 30 | 10 | 5 | 5 | 2 | 1.2 | 4.5 | CAD | RFQ |
| SPOS-M6-25-A | M6 | 1 | 25 | 16 | 6 | 5 | 2 | 1.2 | 6.8 | CAD | RFQ |
| SPOS-M6-30-A | M6 | 1 | 30 | 16 | 6 | 5 | 2 | 1.2 | 7.4 | CAD | RFQ |
| SPOS-M6-40-A | M6 | 1 | 40 | 16 | 6 | 5 | 2 | 1.2 | 8 | CAD | RFQ |
Material/Finish
| SPOS | |
|---|---|
| Main Body | SUS303 |
Characteristics
- Post for tensile coil spring.
-
There are bore type and groove type.
SPOS-A----Bore type
SPOS-B----Groove type