Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | min.L | E | A | sw | H | H1 | Mass (g) | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| STB-M4 | M4 | 0.7 | 64 | 8 | 7.5 | 7 | 3.2 | 2.4 | 16 | CAD | RFQ |
| STB-M6 | M6 | 1 | 89 | 12 | 10 | 10 | 5 | 3.6 | 40 | CAD | RFQ |
| STB-M8 | M8 | 1.25 | 116 | 16 | 13 | 13 | 6.5 | 5 | 115 | CAD | RFQ |
| STB-M10 | M10 | 1.5 | 143 | 20 | 16 | 17 | 8 | 6 | 185 | CAD | RFQ |
| STB-M12 | M12 | 1.75 | 171 | 24 | 20 | 19 | 10 | 7 | 290 | CAD | RFQ |
| STB-M16 | M16 | 2 | 217 | 32 | 21 | 24 | 13 | 10 | 600 | CAD | RFQ |
Material/Finish
| STB | |
|---|---|
| Joint Nut SJN | SUM22L Ferrosoferric Oxide Film (Black) |
| Hex Stud Bolts SHS | S45C (hardness: 35-45 HRC) Ferrosoferric Oxide Film (Black) |
| Nut | SS400 Ferrosoferric Oxide Film (Black) |
Characteristics
- For slide position adjustment, etc.
- Use the same thread fitting length for both-side hexagon stud bolt SHS.
Usage Example