Special Screws

Select a product from category

Selection Conditions
  • Material 2PEEK (Polyether Ether Ketone),PEEK GF30 (PEEK Containing Glass Fiber)
Image Plastic screw - Hex Socket Low Head Bolt - PEEK Plastic Screws - Hexalobular Socket Head Cap Screw with Low Head - PEEK Plastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - PEEK Plastic Screws - Hex Socket Head Cap Screws - PEEK Plastic Screws - Hex Socket Head Cap Screws - PEEK GF30 Plastic screw - Hex Socket Head Cap Screw - Conductive PEEK Plastic Screw - Socket Head Cap Screws - Full Thread - PEEK Plastic Screws - Hexagon Head Screws - PEEK Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK
Part Name Plastic screw - Hex Socket Low Head Bolt - PEEK Plastic Screws - Hexalobular Socket Head Cap Screw with Low Head - PEEK Plastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - PEEK Plastic Screws - Hex Socket Head Cap Screws - PEEK Plastic Screws - Hex Socket Head Cap Screws - PEEK GF30 Plastic screw - Hex Socket Head Cap Screw - Conductive PEEK Plastic Screw - Socket Head Cap Screws - Full Thread - PEEK Plastic Screws - Hexagon Head Screws - PEEK Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK
Part Number SPE-LC SPE-LH SPE-SH SPE-C SPEG-C SPEC-C SPE-FT SPE-H SPE-P
Feature Heat Resistance
Chemical Resistance
Low Profile Small Head
Heat Resistance
Chemical Resistance
Low Profile
Space Saving
Heat Resistance
Chemical Resistance
Low Profile
Space Saving
Chemical Resistance
Heat Resistance
Chemical Resistance
Heat Resistance
High Strength
Conductive PEEK Chemical Resistance
Heat Resistance
Full Thread
Chemical Resistance
Heat Resistance
Chemical Resistance
Heat Resistance
Material PEEK PEEK PEEK PEEK PEEK GF30 PEEK PEEK PEEK PEEK
Surface Treatment - - - - - - - - -
Thread Size M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M12 M3 ~ M5 M4 ~ M6 M3 ~ M6 M4 ~ M12 M1.7 ~ M8
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SPE-M3-LC SPE-M4-LC SPE-M5-LC SPE-M6-LC SPE-M3-LH SPE-M4-LH SPE-M5-LH SPE-M6-LH SPE-M3-SH SPE-M4-SH SPE-M5-SH SPE-M6-SH SPE-M10-C SPE-M12-C SPE-M3-C SPE-M4-C SPE-M5-C SPE-M6-C SPE-M8-C SPEG-M3-C SPEG-M4-C SPEG-M5-C SPEC-M4-C SPEC-M5-C SPEC-M6-C SPE-M3-C-FT SPE-M4-C-FT SPE-M5-C-FT SPE-M6-C-FT SPE-M10-H SPE-M12-H SPE-M4-H SPE-M5-H SPE-M6-H SPE-M8-H SPE-M1.7-P SPE-M2.6-P SPE-M2-P SPE-M3-P SPE-M4-P SPE-M5-P SPE-M6-P SPE-M8-P
Image Plastic Screw - Cross Recessed Flat Head Machine Screws - PEEK Plastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - PEEK Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - PEEK Plastic Hex Nut - PEEK Plastic Washer - PEEK Plastic Set Screw - PEEK Plastic Standoff - PEEK Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK Plastic Screw - Hex Head Screw - Inch Thread - PEEK
Part Name Plastic Screw - Cross Recessed Flat Head Machine Screws - PEEK Plastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - PEEK Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - PEEK Plastic Hex Nut - PEEK Plastic Washer - PEEK Plastic Set Screw - PEEK Plastic Standoff - PEEK Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK Plastic Screw - Hex Head Screw - Inch Thread - PEEK
Part Number SPE-F SPE-MC SPE-MF SPE-N SPE-W SPE-T SPE-HB SPE-C(INCH) SPE-H(INCH)
Feature Chemical Resistance
Heat Resistance
Heat Resistance
Chemical Resistance
For Precision Instruments
Chemical-proof
Heat-resistant
For precision equipment
Chemical Resistance
Heat Resistance
Chemical Resistance
Heat Resistance
Chemical Resistance
Heat Resistance
PEEK
Chemical Resistance
Heat Resistance
Chemical Resistance Chemical Resistance
Heat Resistance
Material PEEK PEEK PEEK PEEK PEEK PEEK PEEK PEEK PEEK
Surface Treatment - - - - - - - - -
Thread Size M2 ~ M8 M1.2 ~ M1.6 M1.2 ~ M1.6 M2 ~ M10 M2 ~ M10 M3 ~ M8 M3 ~ M8 No.4-40UNC ~ 1/4-20UNC 1/4-20UNC
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SPE-M2.6-F SPE-M2-F SPE-M3-F SPE-M4-F SPE-M5-F SPE-M6-F SPE-M8-F SPE-M1.2-MC SPE-M1.4-MC SPE-M1.6-MC SPE-M1.2-MF SPE-M1.4-MF SPE-M1.6-MF SPE-M10-N SPE-M2.6-N SPE-M2-N SPE-M3-N SPE-M4-N SPE-M5-N SPE-M6-N SPE-M8-N SPE-10-W SPE-2.6-W SPE-2-W SPE-3-W SPE-4-W SPE-5-W SPE-6-W SPE-8-W SPE-M3-T SPE-M4-T SPE-M5-T SPE-M6-T SPE-M8-T SPE-M3-HB SPE-M4-HB SPE-M5-HB SPE-M6-HB SPE-M8-HB SPE-#10-24-C SPE-#10-32-C SPE-#4-40-C SPE-#6-32-C SPE-#8-32-C SPE-1/4-20-C SPE-1/4-20-H