Special Screws Material 2 :PVDF (Polyvinylidene Fluoride)
Select a product from category
Select a product from application
Selection Conditions
- Material 2PVDF (Polyvinylidene Fluoride)
Image | ![]() |
![]() |
![]() |
![]() |
|||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Plastic Screws - Socket Head Cap Screws - PVDF | Plastic Screws - Hexagon Head Screws - PVDF | Plastic Hex Nuts - PVDF | Plastic Washers - PVDF | |||||
Part Number | SPV-C1 | SPV-H1 | SPV-N1 | SPV-W1 | |||||
Feature | Chemical Resistance | Chemical Resistance | Chemical Resistance | Chemical Resistance | |||||
Material | PVDF | PVDF | PVDF | PVDF | |||||
Surface Treatment | - | - | - | - | |||||
Thread Size | M3 ~ M12 | M4 ~ M12 | M3 ~ M12 | M3 ~ M12 | |||||
CAD | CAD | CAD | CAD | CAD | |||||
Specifications | Specifications | Specifications | Specifications | Specifications | |||||
List | SPV-M10-C1 SPV-M12-C1 SPV-M3-C1 SPV-M4-C1 SPV-M5-C1 SPV-M6-C1 SPV-M8-C1 | SPV-M10-H1 SPV-M12-H1 SPV-M4-H1 SPV-M5-H1 SPV-M6-H1 SPV-M8-H1 | SPV-M10-N1 SPV-M12-N1 SPV-M3-N1 SPV-M4-N1 SPV-M5-N1 SPV-M6-N1 SPV-M8-N1 | SPV-10-W1 SPV-12-W1 SPV-3-W1 SPV-4-W1 SPV-5-W1 SPV-6-W1 SPV-8-W1 |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data