Special Screws Material 2 :PVDF (Polyvinylidene Fluoride)

Select a product from category

Selection Conditions
  • Material 2PVDF (Polyvinylidene Fluoride)
Image Plastic Socket Head Cap Screws - PVDF Plastic Hex Head Screws - PVDF Plastic Cross Recessed Pan Head Machine Screws - PVDF Plastic Cross Recessed Flat Head Machine Screws - PVDF Plastic Hex Nuts - PVDF Plastic Washers - PVDF
Part Name Plastic Socket Head Cap Screws - PVDF Plastic Hex Head Screws - PVDF Plastic Cross Recessed Pan Head Machine Screws - PVDF Plastic Cross Recessed Flat Head Machine Screws - PVDF Plastic Hex Nuts - PVDF Plastic Washers - PVDF
Part Number SPV-C1 SPV-H1 SPV-P1 SPV-F1 SPV-N1 SPV-W1
Feature Chemical Resistance Chemical Resistance Chemical Resistance Chemical Resistance Chemical Resistance Chemical Resistance
Material PVDF PVDF PVDF PVDF PVDF PVDF
Surface Treatment - - - - - -
Thread Size M3 ~ M12 M4 ~ M12 M3 ~ M5 M3 ~ M5 M3 ~ M12 M3 ~ M12
CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SPV-M10-C1 SPV-M10-C1(50) SPV-M12-C1 SPV-M12-C1(50) SPV-M3-C1 SPV-M3-C1(100) SPV-M4-C1 SPV-M4-C1(100) SPV-M5-C1 SPV-M5-C1(100) SPV-M6-C1 SPV-M6-C1(100) SPV-M8-C1 SPV-M8-C1(100) SPV-M10-H1 SPV-M10-H1(50) SPV-M12-H1 SPV-M12-H1(50) SPV-M4-H1 SPV-M4-H1(100) SPV-M5-H1 SPV-M5-H1(100) SPV-M6-H1 SPV-M6-H1(100) SPV-M8-H1 SPV-M8-H1(100) SPV-M3-P1 SPV-M3-P1(100) SPV-M4-P1 SPV-M4-P1(100) SPV-M5-P1 SPV-M5-P1(100) SPV-M3-F1 SPV-M3-F1(100) SPV-M4-F1 SPV-M4-F1(100) SPV-M5-F1 SPV-M5-F1(100) SPV-M10-N1 SPV-M10-N1(50) SPV-M12-N1 SPV-M12-N1(50) SPV-M3-N1 SPV-M3-N1(100) SPV-M4-N1 SPV-M4-N1(100) SPV-M5-N1 SPV-M5-N1(100) SPV-M6-N1 SPV-M6-N1(100) SPV-M8-N1 SPV-M8-N1(100) SPV-10-W1 SPV-10-W1(100) SPV-12-W1 SPV-12-W1(50) SPV-3-W1 SPV-3-W1(100) SPV-4-W1 SPV-4-W1(100) SPV-5-W1 SPV-5-W1(100) SPV-6-W1 SPV-6-W1(100) SPV-8-W1 SPV-8-W1(100)