Special Screws Material 2 :RENY (50% Glass Fiber Reinforced Polyamide MXD6)

Select a product from category

Selection Conditions
  • Material 2RENY (50% Glass Fiber Reinforced Polyamide MXD6)
Image Plastic Low Profile Socket Head Screws - RENY Plastic Low Profile Hexalobular Socket Head Screws - RENY Plastic Ultra Low Profile Hexalobular Socket Head Screws - RENY Plastic Cross Recessed Micro Flat Head Machine Screws - RENY Plastic Cross Recessed Micro Pan Head Machine Screws - RENY Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 1 Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 3 Plastic Cross Recessed Flat Head Machine Screws - RENY Plastic Cross Recessed Pan Head Machine Screws - RENY
Part Name Plastic Low Profile Socket Head Screws - RENY Plastic Low Profile Hexalobular Socket Head Screws - RENY Plastic Ultra Low Profile Hexalobular Socket Head Screws - RENY Plastic Cross Recessed Micro Flat Head Machine Screws - RENY Plastic Cross Recessed Micro Pan Head Machine Screws - RENY Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 1 Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 3 Plastic Cross Recessed Flat Head Machine Screws - RENY Plastic Cross Recessed Pan Head Machine Screws - RENY
Part Number SPA-LC SPA-LH SPA-SH SPA-MF SPA-MC SPA-MC1 SPA-MC3 SPA-F SPA-P
Feature High Specific Strength
Lightweight
Space-saving
High Specific Strength
Tightening Hole Damage Prevention
Lightweight
Space-saving
High Specific Strength
Tightening Hole Damage Prevention
Lightweight
Space-saving
Decoration
High Strength
Lightweight
For Precision Instruments
High Strength
Lightweight
For Precision Instruments
High Strength
Lightweight
For Precision Instruments
High Strength
Lightweight
For Precision Instruments
High Specific Strength
Lightweight
High Specific Strength
Lightweight
Material RENY RENY RENY RENY RENY RENY RENY RENY RENY
Surface Treatment - - - - - - - - -
Thread Size M3 ~ M6 M3 ~ M6 M3 ~ M6 M1.2 ~ M1.6 M1.2 ~ M1.6 M1.2 ~ M1.6 M1.2 ~ M1.6 M2 ~ M8 M1.7 ~ M8
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SPA-M3-LC SPA-M3-LC(100) SPA-M3-LC(1000) SPA-M4-LC SPA-M4-LC(100) SPA-M4-LC(1000) SPA-M4-LC(500) SPA-M5-LC SPA-M5-LC(100) SPA-M5-LC(250) SPA-M5-LC(500) SPA-M6-LC SPA-M6-LC(100) SPA-M6-LC(200) SPA-M6-LC(250) SPA-M6-LC(500) SPA-M3-LH SPA-M3-LH(100) SPA-M3-LH(1000) SPA-M4-LH SPA-M4-LH(100) SPA-M4-LH(1000) SPA-M4-LH(500) SPA-M5-LH SPA-M5-LH(100) SPA-M5-LH(250) SPA-M5-LH(500) SPA-M6-LH SPA-M6-LH(100) SPA-M6-LH(200) SPA-M6-LH(250) SPA-M6-LH(500) SPA-M3-SH SPA-M3-SH(100) SPA-M3-SH(1000) SPA-M4-SH SPA-M4-SH(100) SPA-M4-SH(1000) SPA-M4-SH(500) SPA-M5-SH SPA-M5-SH(100) SPA-M5-SH(250) SPA-M5-SH(500) SPA-M6-SH SPA-M6-SH(100) SPA-M6-SH(200) SPA-M6-SH(250) SPA-M6-SH(500) SPA-M1.2-MF SPA-M1.2-MF(100) SPA-M1.4-MF SPA-M1.4-MF(100) SPA-M1.6-MF SPA-M1.6-MF(100) SPA-M1.2-MC SPA-M1.2-MC(100) SPA-M1.4-MC SPA-M1.4-MC(100) SPA-M1.6-MC SPA-M1.6-MC(100) SPA-M1.2-MC1 SPA-M1.2-MC1(100) SPA-M1.4-MC1 SPA-M1.4-MC1(100) SPA-M1.6-MC1 SPA-M1.6-MC1(100) SPA-M1.2-MC3 SPA-M1.2-MC3(100) SPA-M1.4-MC3 SPA-M1.4-MC3(100) SPA-M1.6-MC3 SPA-M1.6-MC3(100) SPA-M2.6-F SPA-M2.6-F(100) SPA-M2.6-F(1000) SPA-M2-F SPA-M2-F(100) SPA-M2-F(1000) SPA-M3-F SPA-M3-F(100) SPA-M3-F(1000) SPA-M4-F SPA-M4-F(100) SPA-M4-F(1000) SPA-M4-F(500) SPA-M5-F SPA-M5-F(100) SPA-M5-F(1000) SPA-M5-F(500) SPA-M6-F SPA-M6-F(100) SPA-M6-F(250) SPA-M6-F(500) SPA-M8-F SPA-M8-F(100) SPA-M8-F(200) SPA-M8-F(250) SPA-M1.7-P SPA-M2.6-P SPA-M2.6-P(100) SPA-M2.6-P(1000) SPA-M2-P SPA-M2-P(100) SPA-M2-P(1000) SPA-M3-P SPA-M3-P(100) SPA-M3-P(1000) SPA-M4-P SPA-M4-P(100) SPA-M4-P(1000) SPA-M4-P(500) SPA-M5-P SPA-M5-P(100) SPA-M5-P(1000) SPA-M5-P(250) SPA-M5-P(500) SPA-M6-P SPA-M6-P(100) SPA-M6-P(250) SPA-M6-P(500) SPA-M8-P SPA-M8-P(100) SPA-M8-P(200) SPA-M8-P(250)
Image Plastic Hex Nuts - RENY Plastic Inch Cross Recessed Pan Head Machine Screws - RENY Plastic Inch Threaded Rods - RENY Plastic Washers - RENY Plastic Washers - RENY Plastic Socket Head Cap Screws - RENY Plastic Hex Head Screws - RENY Plastic Cross Recessed Pan Head Tapping Screws - RENY Plastic Hex Nuts - RENY
Part Name Plastic Hex Nuts - RENY Plastic Inch Cross Recessed Pan Head Machine Screws - RENY Plastic Inch Threaded Rods - RENY Plastic Washers - RENY Plastic Washers - RENY Plastic Socket Head Cap Screws - RENY Plastic Hex Head Screws - RENY Plastic Cross Recessed Pan Head Tapping Screws - RENY Plastic Hex Nuts - RENY
Part Number SPA-N SPA-P(INCH) SPA-Z(INCH) SPA-W SPA-W-BK SPA-C SPA-H SPA-TP SPA-N-BK
Feature High Specific Strength
Lightweight
High Specific Strength
Lightweight
High Specific Strength
Lightweight
High Specific Strength
Lightweight
High Specific Strength
Lightweight
High Specific Strength
Lightweight
High Specific Strength
Lightweight
High Specific Strength
Lightweight
High Specific Strength
Lightweight
Material RENY RENY RENY RENY RENY RENY RENY RENY RENY
Surface Treatment - - - - - - - - -
Thread Size M2 ~ M16 No.2-56UNC ~ 1/4-20UNC - M3 ~ M16 - M3 ~ M12 M5 ~ M16 M3 ~ M4 M3 ~ M12
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SPA-M10-N SPA-M10-N(100) SPA-M10-N(200) SPA-M12-N SPA-M12-N(100) SPA-M16-N SPA-M16-N(50) SPA-M2.6-N SPA-M2.6-N(100) SPA-M2.6-N(1000) SPA-M2-N SPA-M2-N(100) SPA-M2-N(1000) SPA-M3-N SPA-M3-N(100) SPA-M3-N(1000) SPA-M4-N SPA-M4-N(100) SPA-M4-N(1000) SPA-M5-N SPA-M5-N(100) SPA-M5-N(1000) SPA-M6-N SPA-M6-N(100) SPA-M6-N(500) SPA-M8-N SPA-M8-N(100) SPA-M8-N(250) SPA-#10-32-P SPA-#10-32-P(100) SPA-#10-32-P(200) SPA-#2-56-P SPA-#2-56-P(100) SPA-#2-56-P(1000) SPA-#4-40-P SPA-#4-40-P(100) SPA-#4-40-P(1000) SPA-#6-32-P SPA-#6-32-P(100) SPA-#6-32-P(1000) SPA-#8-32-P SPA-#8-32-P(100) SPA-#8-32-P(200) SPA-#8-32-P(500) SPA-1/4-20-P SPA-1/4-20-P(100) SPA-W3/8-Z SPA-10-W SPA-10-W(100) SPA-10-W(500) SPA-12-W SPA-12-W(100) SPA-12-W(500) SPA-16-W SPA-16-W(50) SPA-3-W SPA-3-W(100) SPA-3-W(1000) SPA-4-W SPA-4-W(100) SPA-4-W(1000) SPA-5-W SPA-5-W(100) SPA-5-W(1000) SPA-6-W SPA-6-W(100) SPA-6-W(1000) SPA-8-W SPA-8-W(100) SPA-8-W(500) SPA-10-W-BK SPA-10-W-BK(100) SPA-10-W-BK(500) SPA-12-W-BK SPA-12-W-BK(100) SPA-12-W-BK(500) SPA-3-W-BK SPA-3-W-BK(100) SPA-3-W-BK(1000) SPA-4-W-BK SPA-4-W-BK(100) SPA-4-W-BK(1000) SPA-5-W-BK SPA-5-W-BK(100) SPA-5-W-BK(1000) SPA-6-W-BK SPA-6-W-BK(100) SPA-6-W-BK(1000) SPA-8-W-BK SPA-8-W-BK(100) SPA-8-W-BK(500) SPA-M10-C SPA-M10-C(50) SPA-M12-C SPA-M12-C(50) SPA-M3-C SPA-M3-C(100) SPA-M3-C(1000) SPA-M4-C SPA-M4-C(100) SPA-M4-C(1000) SPA-M4-C(250) SPA-M4-C(500) SPA-M5-C SPA-M5-C(100) SPA-M5-C(250) SPA-M5-C(500) SPA-M6-C SPA-M6-C(100) SPA-M6-C(200) SPA-M6-C(250) SPA-M6-C(500) SPA-M8-C SPA-M8-C(100) SPA-M8-C(200) SPA-M8-C(250) SPA-M10-H SPA-M10-H(100) SPA-M10-H(50) SPA-M12-H SPA-M12-H(50) SPA-M16-H SPA-M16-H(50) SPA-M5-H SPA-M5-H(100) SPA-M5-H(1000) SPA-M5-H(250) SPA-M5-H(500) SPA-M6-H SPA-M6-H(100) SPA-M6-H(200) SPA-M6-H(250) SPA-M6-H(50) SPA-M6-H(500) SPA-M8-H SPA-M8-H(100) SPA-M8-H(200) SPA-M8-H(250) SPA-M8-H(50) SPA-M3-TP SPA-M3-TP(100) SPA-M3-TP(1000) SPA-M4-TP SPA-M4-TP(100) SPA-M4-TP(1000) SPA-M10-N-BK SPA-M10-N-BK(100) SPA-M10-N-BK(200) SPA-M12-N-BK SPA-M12-N-BK(100) SPA-M3-N-BK SPA-M3-N-BK(100) SPA-M3-N-BK(1000) SPA-M4-N-BK SPA-M4-N-BK(100) SPA-M4-N-BK(1000) SPA-M5-N-BK SPA-M5-N-BK(100) SPA-M5-N-BK(1000) SPA-M6-N-BK SPA-M6-N-BK(100) SPA-M6-N-BK(250) SPA-M8-N-BK SPA-M8-N-BK(100) SPA-M8-N-BK(250)
Image Plastic Hexagonal Standoffs - RENY Plastic Threaded Rod - RENY
Part Name Plastic Hexagonal Standoffs - RENY Plastic Threaded Rod - RENY
Part Number SPA-HA SPA-Z
Feature High Specific Strength
Lightweight
High Strength
High Specific Strength
Material RENY RENY
Surface Treatment - -
Thread Size M3 ~ M4 M6 ~ M16
CAD CAD CAD
Specifications Specifications Specifications
List SPA-M3-HA SPA-M3-HA(100) SPA-M4-HA SPA-M4-HA(100) SPA-M10-Z SPA-M12-Z SPA-M16-Z SPA-M6-Z SPA-M8-Z