Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPC-M3-4-P(1000) | M3 | 0.5 | 4 | 5.5 | 2 | 2 | 266 | 0.18 | 1000 | 0.062 | CAD | RFQ |
| SPC-M3-5-P(1000) | M3 | 0.5 | 5 | 5.5 | 2 | 2 | 266 | 0.18 | 1000 | 0.068 | CAD | RFQ |
| SPC-M3-6-P(1000) | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 266 | 0.18 | 1000 | 0.074 | CAD | RFQ |
| SPC-M3-8-P(1000) | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 266 | 0.18 | 1000 | 0.087 | CAD | RFQ |
| SPC-M3-10-P(1000) | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 266 | 0.18 | 1000 | 0.099 | CAD | RFQ |
| SPC-M3-12-P(1000) | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 266 | 0.18 | 1000 | 0.11 | CAD | RFQ |
| SPC-M3-15-P(1000) | M3 | 0.5 | 15 | 5.5 | 2 | 2 | 266 | 0.18 | 1000 | 0.13 | CAD | RFQ |
| SPC-M3-16-P(1000) | M3 | 0.5 | 16 | 5.5 | 2 | 2 | 266 | 0.18 | 1000 | 0.14 | CAD | RFQ |
| SPC-M3-18-P(1000) | M3 | 0.5 | 18 | 5.5 | 2 | 2 | 266 | 0.18 | 1000 | 0.15 | CAD | RFQ |
| SPC-M3-20-P(1000) | M3 | 0.5 | 20 | 5.5 | 2 | 2 | 266 | 0.18 | 1000 | 0.16 | CAD | RFQ |
| SPC-M3-25-P(1000) | M3 | 0.5 | 25 | 5.5 | 2 | 2 | 266 | 0.18 | 1000 | 0.19 | CAD | RFQ |
| SPC-M3-30-P(1000) | M3 | 0.5 | 30 | 5.5 | 2 | 2 | 266 | 0.18 | 1000 | 0.22 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
● M1.7 is black.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPC-P | |
|---|---|
| Main Body | PC (Polycarbonate) (Transparent)*1 |
| Heat Resistance Temperature*2 | 115℃ |
*1: SPC-M1.7-3-P and SPC-M1.7-4-P are black.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) Phillips cross recessed pan head machine screws.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*2 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws




/14306_1.jpg?upd=20260417091807&awscf_publishdate=2026-05-13 19:15)

/14306_1.jpg?upd=20260417092045&awscf_publishdate=2026-05-13 19:15)