Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPC-M4-5-P(1000) | M4 | 0.7 | 5 | 7 | 2.6 | 2 | 481 | 0.39 | 1000 | 0.13 | CAD | RFQ |
| SPC-M4-6-P(1000) | M4 | 0.7 | 6 | 7 | 2.6 | 2 | 481 | 0.39 | 1000 | 0.14 | CAD | RFQ |
| SPC-M4-8-P(1000) | M4 | 0.7 | 8 | 7 | 2.6 | 2 | 481 | 0.39 | 1000 | 0.17 | CAD | RFQ |
| SPC-M4-10-P(1000) | M4 | 0.7 | 10 | 7 | 2.6 | 2 | 481 | 0.39 | 1000 | 0.19 | CAD | RFQ |
| SPC-M4-12-P(1000) | M4 | 0.7 | 12 | 7 | 2.6 | 2 | 481 | 0.39 | 1000 | 0.21 | CAD | RFQ |
| SPC-M4-15-P(1000) | M4 | 0.7 | 15 | 7 | 2.6 | 2 | 481 | 0.39 | 1000 | 0.24 | CAD | RFQ |
| SPC-M4-16-P(1000) | M4 | 0.7 | 16 | 7 | 2.6 | 2 | 481 | 0.39 | 1000 | 0.25 | CAD | RFQ |
| SPC-M4-18-P(1000) | M4 | 0.7 | 18 | 7 | 2.6 | 2 | 481 | 0.39 | 1000 | 0.27 | CAD | RFQ |
| SPC-M4-20-P(1000) | M4 | 0.7 | 20 | 7 | 2.6 | 2 | 481 | 0.39 | 1000 | 0.3 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
● M1.7 is black.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPC-P | |
|---|---|
| Main Body | PC (Polycarbonate) (Transparent)*1 |
| Heat Resistance Temperature*2 | 115℃ |
*1: SPC-M1.7-3-P and SPC-M1.7-4-P are black.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) Phillips cross recessed pan head machine screws.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*2 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws




/14306_1.jpg?upd=20260417091807&awscf_publishdate=2026-04-30 10:34)

