Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPC-M5-6-P(1000) | M5 | 0.8 | 6 | 9 | 3.3 | 2 | 797 | 0.8 | 1000 | 0.28 | CAD | RFQ |
| SPC-M5-8-P(1000) | M5 | 0.8 | 8 | 9 | 3.3 | 2 | 797 | 0.8 | 1000 | 0.32 | CAD | RFQ |
| SPC-M5-10-P(1000) | M5 | 0.8 | 10 | 9 | 3.3 | 2 | 797 | 0.8 | 1000 | 0.36 | CAD | RFQ |
| SPC-M5-12-P(1000) | M5 | 0.8 | 12 | 9 | 3.3 | 2 | 797 | 0.8 | 1000 | 0.4 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
● M1.7 is black.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPC-P | |
|---|---|
| Main Body | PC (Polycarbonate) (Transparent)*1 |
| Heat Resistance Temperature*2 | 115℃ |
*1: SPC-M1.7-3-P and SPC-M1.7-4-P are black.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) Phillips cross recessed pan head machine screws.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*2 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws





/14306_1.jpg?upd=20260417091807&awscf_publishdate=2026-05-13 19:15)
