• Structure Components

FPWA/Panel Protection Washers (Aluminum)

Dimension Drawing

FPWAPanel Protection Washers (Aluminum)

Specs/CAD

Unit : mm

Part Number Nominal Compatible Panel Thickness L L1 T D D1 d d1 Mass
(g)
CAD
Download
Cart
FPWA-4-3.5 4 3 3.5 6 2.5 7 14 4.1 9.3 1.1 CAD RFQ
FPWA-4-5.5 4 5 5.5 8 2.5 7 14 4.1 9.3 1.2 CAD RFQ
FPWA-5-3.5 5 3 3.5 6.5 3 8 15 5.1 11.5 1.1 CAD RFQ
FPWA-5-5.5 5 5 5.5 8.5 3 8 15 5.1 11.5 1.2 CAD RFQ
FPWA-6-3.5 6 3 3.5 7 3.5 9 16 6.1 13.8 1.5 CAD RFQ
FPWA-6-5.5 6 5 5.5 9 3.5 9 16 6.1 13.8 1.7 CAD RFQ

Material/Finish

FPWA
Main Body A2017
Anodized (White)

Characteristics

  • Washers which prevent the cracking or scratching of acrylic panels, etc., due to screw tightening load when fixing panels with flat head machine screws.
  • Available for Cross Recessed Flat Head Machine Screws in accordance with JIS B 1111, and Hexagon Socket Countersunk Head Screws in accordance with JIS B 1194.
  • Supports panel thickness of 3 mm and 5 mm.
  • Because the L dimension is longer than the panel thickness, tightening load is not applied to the panel when tightening the screws.
  • Aluminum. When the material is to match the aluminum frame.

Mounting

FPWA


Usage Example

FPWAPanel Protection Washers (Aluminum)


Product List

Click here to see Structure Components

Click here to see Machine Elements