M1.2 Special Screws (Bolts)

Selection Conditions
  • Select Thread Size (Metric thread)M1.2
Image Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK - Type 1 Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK - Type 1 Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK - Type 3 Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK - Type 3 Plastic Cross Recessed Micro Flat Head Machine Screws - PEEK Plastic Cross Recessed Micro Flat Head Machine Screws - PEEK Plastic Cross Recessed Micro Flat Head Machine Screws - RENY
Part Name Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK - Type 1 Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK - Type 1 Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK - Type 3 Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK - Type 3 Plastic Cross Recessed Micro Flat Head Machine Screws - PEEK Plastic Cross Recessed Micro Flat Head Machine Screws - PEEK Plastic Cross Recessed Micro Flat Head Machine Screws - RENY
Part Number SPE-M1.2-MC SPE-M1.2-MC(100) SPE-M1.2-MC1 SPE-M1.2-MC1(100) SPE-M1.2-MC3 SPE-M1.2-MC3(100) SPE-M1.2-MF SPE-M1.2-MF(100) SPA-M1.2-MF
Feature Low Outgas
Heat Resistance
Chemical Resistance
Electrical Insulation
For Precision Instruments
Low Outgas
Heat Resistance
Chemical Resistance
Electrical Insulation
For Precision Instruments
Low Outgas
Chemical Resistance
Heat Resistance
Electrical Insulation
For Precision Instruments
Low Outgas
Chemical Resistance
Heat Resistance
Electrical Insulation
For Precision Instruments
Low Outgas
Chemical Resistance
Heat Resistance
Electrical Insulation
For Precision Instruments
Low Outgas
Chemical Resistance
Heat Resistance
Electrical Insulation
For Precision Instruments
Low Outgas
Chemical Resistance
Heat Resistance
Electrical Insulation
For Precision Instruments
Low Outgas
Chemical Resistance
Heat Resistance
Electrical Insulation
For Precision Instruments
High Strength
High Specific Strength
Lightweight
For Precision Instruments
Material PEEK PEEK PEEK PEEK PEEK PEEK PEEK PEEK RENY
Surface Treatment - - - - - - - - -
Thread Size M1.2 M1.2 M1.2 M1.2 M1.2 M1.2 M1.2 M1.2 M1.2
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SPE-M1.2-1.5-MC SPE-M1.2-1.8-MC SPE-M1.2-2.5-MC SPE-M1.2-2-MC SPE-M1.2-3.5-MC SPE-M1.2-3-MC SPE-M1.2-4-MC SPE-M1.2-1.5-MC(100) SPE-M1.2-1.8-MC(100) SPE-M1.2-2.5-MC(100) SPE-M1.2-2-MC(100) SPE-M1.2-3.5-MC(100) SPE-M1.2-3-MC(100) SPE-M1.2-4-MC(100) SPE-M1.2-1.5-MC1 SPE-M1.2-1.8-MC1 SPE-M1.2-2.5-MC1 SPE-M1.2-2-MC1 SPE-M1.2-3.5-MC1 SPE-M1.2-3-MC1 SPE-M1.2-4-MC1 SPE-M1.2-1.5-MC1(100) SPE-M1.2-1.8-MC1(100) SPE-M1.2-2.5-MC1(100) SPE-M1.2-2-MC1(100) SPE-M1.2-3.5-MC1(100) SPE-M1.2-3-MC1(100) SPE-M1.2-4-MC1(100) SPE-M1.2-1.5-MC3 SPE-M1.2-1.8-MC3 SPE-M1.2-2.5-MC3 SPE-M1.2-2-MC3 SPE-M1.2-3.5-MC3 SPE-M1.2-3-MC3 SPE-M1.2-4-MC3 SPE-M1.2-1.5-MC3(100) SPE-M1.2-1.8-MC3(100) SPE-M1.2-2.5-MC3(100) SPE-M1.2-2-MC3(100) SPE-M1.2-3.5-MC3(100) SPE-M1.2-3-MC3(100) SPE-M1.2-4-MC3(100) SPE-M1.2-2.5-MF SPE-M1.2-4-MF SPE-M1.2-2.5-MF(100) SPE-M1.2-4-MF(100) SPA-M1.2-2.5-MF SPA-M1.2-4-MF
Image Plastic Cross Recessed Micro Flat Head Machine Screws - RENY Cross Recessed Micro Pan Head Screws - Type 0-1 Cross Recessed Micro Pan Head Screws with Nylon Patch - Type 0-1 Plastic Cross Recessed Micro Pan Head Machine Screws - RENY Plastic Cross Recessed Micro Pan Head Machine Screws - RENY Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 1 Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 1 Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 3 Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 3
Part Name Plastic Cross Recessed Micro Flat Head Machine Screws - RENY Cross Recessed Micro Pan Head Screws - Type 0-1 Cross Recessed Micro Pan Head Screws with Nylon Patch - Type 0-1 Plastic Cross Recessed Micro Pan Head Machine Screws - RENY Plastic Cross Recessed Micro Pan Head Machine Screws - RENY Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 1 Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 1 Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 3 Plastic Cross Recessed Micro Pan Head Machine Screws - RENY - Type 3
Part Number SPA-M1.2-MF(100) SNZ-M1.2-TZB SNZ-M1.2-TZB-ALK SPA-M1.2-MC SPA-M1.2-MC(100) SPA-M1.2-MC1 SPA-M1.2-MC1(100) SPA-M1.2-MC3 SPA-M1.2-MC3(100)
Feature High Strength
High Specific Strength
Lightweight
For Precision Instruments
Pan Head Machine Screws
for Precision Instruments
Pan Head Machine Screws
for Precision Instruments
Nylon Patch
High Strength
High Specific Strength
Lightweight
For Precision Instruments
High Strength
High Specific Strength
Lightweight
For Precision Instruments
High Strength
High Specific Strength
Lightweight
For Precision Instruments
High Strength
High Specific Strength
Lightweight
For Precision Instruments
High Strength
High Specific Strength
Lightweight
For Precision Instruments
High Strength
High Specific Strength
Lightweight
For Precision Instruments
Material RENY Steel Steel RENY RENY RENY RENY RENY RENY
Surface Treatment - Trivalent chromate treatment Trivalent chromate treatment - - - - - -
Thread Size M1.2 M1.2 M1.2 M1.2 M1.2 M1.2 M1.2 M1.2 M1.2
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SPA-M1.2-2.5-MF(100) SPA-M1.2-4-MF(100) SNZ-M1.2-2.5-TZB SNZ-M1.2-2-TZB SNZ-M1.2-3-TZB SNZ-M1.2-4-TZB SNZ-M1.2-5-TZB SNZ-M1.2-2.5-TZB-ALK SNZ-M1.2-2-TZB-ALK SNZ-M1.2-3-TZB-ALK SNZ-M1.2-4-TZB-ALK SNZ-M1.2-5-TZB-ALK SPA-M1.2-1.5-MC SPA-M1.2-1.8-MC SPA-M1.2-2.5-MC SPA-M1.2-2-MC SPA-M1.2-3.5-MC SPA-M1.2-3-MC SPA-M1.2-4-MC SPA-M1.2-1.5-MC(100) SPA-M1.2-1.8-MC(100) SPA-M1.2-2.5-MC(100) SPA-M1.2-2-MC(100) SPA-M1.2-3.5-MC(100) SPA-M1.2-3-MC(100) SPA-M1.2-4-MC(100) SPA-M1.2-1.5-MC1 SPA-M1.2-1.8-MC1 SPA-M1.2-2.5-MC1 SPA-M1.2-2-MC1 SPA-M1.2-3.5-MC1 SPA-M1.2-3-MC1 SPA-M1.2-4-MC1 SPA-M1.2-1.5-MC1(100) SPA-M1.2-1.8-MC1(100) SPA-M1.2-2.5-MC1(100) SPA-M1.2-2-MC1(100) SPA-M1.2-3.5-MC1(100) SPA-M1.2-3-MC1(100) SPA-M1.2-4-MC1(100) SPA-M1.2-1.5-MC3 SPA-M1.2-1.8-MC3 SPA-M1.2-2.5-MC3 SPA-M1.2-2-MC3 SPA-M1.2-3.5-MC3 SPA-M1.2-3-MC3 SPA-M1.2-4-MC3 SPA-M1.2-1.5-MC3(100) SPA-M1.2-1.8-MC3(100) SPA-M1.2-2.5-MC3(100) SPA-M1.2-2-MC3(100) SPA-M1.2-3.5-MC3(100) SPA-M1.2-3-MC3(100) SPA-M1.2-4-MC3(100)

Select a product from category

Recommended Items for You