Special Screws Thread Size (Metric thread) :M5
Select a product from category
Select a product from application
Selection Conditions
- Select Thread Size (Metric thread)M5
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Part Name | Clamping Bolts - Full Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism | Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism | Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism |
Part Number | SCB-M5-30-R | SCB-M5-12-F | SCB-M5-16-F | SCB-M5-20-F | SCB-M5-25-F | SCB-M5-30-F | SCB-M5-12-FB | SCB-M5-16-FB | SCB-M5-20-FB |
Feature | Complete Ball Type | Flat Ball Type | Flat Ball Type | Flat Ball Type | Flat Ball Type | Flat Ball Type | Flat Ball Limited Swivel Type |
Flat Ball Limited Swivel Type |
Flat Ball Limited Swivel Type |
Material | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
Surface Treatment | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) |
Thread Size | M5 | M5 | M5 | M5 | M5 | M5 | M5 | M5 | M5 |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
List | SCB-M5-30-R | SCB-M5-12-F | SCB-M5-16-F | SCB-M5-20-F | SCB-M5-25-F | SCB-M5-30-F | SCB-M5-12-FB | SCB-M5-16-FB | SCB-M5-20-FB |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Part Name | Clamping Bolts - Full Ball | Clamping Bolts - Full Ball | Clamping Bolts - Full Ball | Clamping Bolts - Ceramic Ball | Clamping Bolts - Ceramic Ball | Clamping Bolts - Ceramic Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball |
Part Number | SCBS-M5-20-R | SCBS-M5-25-R | SCBS-M5-30-R | SCBS-M5-12-CE | SCBS-M5-20-CE | SCBS-M5-30-CE | SCBS-M5-12-F | SCBS-M5-16-F | SCBS-M5-20-F |
Feature | Complete Ball Type | Complete Ball Type | Complete Ball Type | Complete Ball Type Ceramics Ball |
Complete Ball Type Ceramics Ball |
Complete Ball Type Ceramics Ball |
Flat Ball Type | Flat Ball Type | Flat Ball Type |
Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) |
Surface Treatment | - | - | - | - | - | - | - | - | - |
Thread Size | M5 | M5 | M5 | M5 | M5 | M5 | M5 | M5 | M5 |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
List | SCBS-M5-20-R | SCBS-M5-25-R | SCBS-M5-30-R | SCBS-M5-12-CE | SCBS-M5-20-CE | SCBS-M5-30-CE | SCBS-M5-12-F | SCBS-M5-16-F | SCBS-M5-20-F |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Part Name | Small Plunger | Small Plunger | Spring Plungers | Spring Plungers | Spring Plungers | Spring Plungers | Spring Plungers | Spring Plungers | Spring Plungers |
Part Number | PSSS-5-1 | PSSS-5-3 | PSP-5B-3 | PSP-5-3 | PSP-5-5 | PSP-5-3-S | PSP-5-5-S | PSP-5-3-N | PSP-5-5-N |
Feature | Small Plunger | Small Plunger | Pin Plunger with Vibration Resistant Treatment |
Pin Plunger with Vibration Resistant Treatment |
Pin Plunger with Vibration Resistant Treatment |
Pin Plunger with Vibration Resistant Treatment |
Pin Plunger with Vibration Resistant Treatment |
Light load | Light load |
Material | Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
Surface Treatment | - | - | - | - | - | - | - | - | - |
Thread Size | M5 | M5 | M5 | M5 | M5 | M5 | M5 | M5 | M5 |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
List | PSSS-5-1 | PSSS-5-3 | PSP-5B-3 | PSP-5-3 | PSP-5-5 | PSP-5-3-S | PSP-5-5-S | PSP-5-3-N | PSP-5-5-N |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Part Name | Clamping Screws - Full Ball | Clamping Screws - Full Ball | Clamping Screws - Full Ball | Clamping Screws - Full Ball | Clamping Screws - Full Ball | Clamping Screws - Special Material Full Ball | Clamping Screws - Special Material Full Ball | Clamping Screws - Special Material Full Ball | Clamping Screws - Special Material Full Ball |
Part Number | SCS-M5-12-R | SCS-M5-20-R | SCSS-M5-8-R | SCSS-M5-12-R | SCSS-M5-20-R | SCS-M5-8-N | SCS-M5-12-N | SCS-M5-20-N | SCS-M5-8-BR |
Feature | Complete Ball Type | Complete Ball Type | Complete Ball Type | Complete Ball Type | Complete Ball Type | Complete Ball Type Plastic Ball |
Complete Ball Type Plastic Ball |
Complete Ball Type Plastic Ball |
Complete Ball Type Brass Ball |
Material | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel |
Surface Treatment | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | - | - | - | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) |
Thread Size | M5 | M5 | M5 | M5 | M5 | M5 | M5 | M5 | M5 |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
List | SCS-M5-12-R | SCS-M5-20-R | SCSS-M5-8-R | SCSS-M5-12-R | SCSS-M5-20-R | SCS-M5-8-N | SCS-M5-12-N | SCS-M5-20-N | SCS-M5-8-BR |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data