Special Screws Thread Size (Inch thread) :5/16-18UNC

Select a product from category

Selection Conditions
  • Select Thread Size (Inch thread)5/16-18UNC
Image Socket Head Cap Screws with Small Head (Inch Thread) Plastic Inch Socket Head Cap Screws - PEEK Plastic Inch Socket Head Cap Screws - PEEK Plastic Inch Hex Head Screws - PEEK Plastic Inch Hex Head Screws - PEEK Hex Socket Head Cap Screws - Inch Thread Hex Nut for Inch Screw Flat Washer for Inch Screw Spring Washer for Inch Screw
Part Name Socket Head Cap Screws with Small Head (Inch Thread) Plastic Inch Socket Head Cap Screws - PEEK Plastic Inch Socket Head Cap Screws - PEEK Plastic Inch Hex Head Screws - PEEK Plastic Inch Hex Head Screws - PEEK Hex Socket Head Cap Screws - Inch Thread Hex Nut for Inch Screw Flat Washer for Inch Screw Spring Washer for Inch Screw
Part Number SNSS-5/16-18-SD SPE-5/16-18-C SPE-5/16-18-C(50) SPE-5/16-18-H SPE-5/16-18-H(50) SNSS-5/16-18 SHNS-5/16-18 SWAS-5/16-IF SWAS-5/16-IS
Feature Small Head
Space-saving
Low Outgas
Heat Resistance
Chemical Resistance
Electrical Insulation
Low Outgas
Heat Resistance
Chemical Resistance
Electrical Insulation
Low Outgas
Heat Resistance
Chemical Resistance
Electrical Insulation
Low Outgas
Heat Resistance
Chemical Resistance
Electrical Insulation
Inch Thread For Inch Screws For Inch Screws For Inch Screws
Material SUSXM7 (Equivalent to SUS304) PEEK PEEK PEEK PEEK SUSXM7 (Equivalent to SUS304) Equivalent to SUS304 Equivalent to SUS304 Equivalent to SUS304
Surface Treatment - - - - - - - - -
Thread Size 5/16-18UNC 5/16-18UNC 5/16-18UNC 5/16-18UNC 5/16-18UNC 5/16-18UNC 5/16-18UNC 5/16-18UNC 5/16-18UNC
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSS-5/16-18-1 1/4-SD SNSS-5/16-18-1/2-SD SNSS-5/16-18-1-SD SNSS-5/16-18-3/4-SD SNSS-5/16-18-5/8-SD SNSS-5/16-18-7/8-SD SPE-5/16-18-1 1/2-C SPE-5/16-18-1 1/4-C SPE-5/16-18-1/2-C SPE-5/16-18-1-C SPE-5/16-18-3/4-C SPE-5/16-18-5/8-C SPE-5/16-18-7/8-C SPE-5/16-18-1 1/2-C(50) SPE-5/16-18-1 1/4-C(50) SPE-5/16-18-1/2-C(50) SPE-5/16-18-1-C(50) SPE-5/16-18-3/4-C(50) SPE-5/16-18-5/8-C(50) SPE-5/16-18-7/8-C(50) SPE-5/16-18-1 1/2-H SPE-5/16-18-1 1/4-H SPE-5/16-18-1/2-H SPE-5/16-18-1-H SPE-5/16-18-3/4-H SPE-5/16-18-5/8-H SPE-5/16-18-7/8-H SPE-5/16-18-1 1/2-H(50) SPE-5/16-18-1 1/4-H(50) SPE-5/16-18-1/2-H(50) SPE-5/16-18-1-H(50) SPE-5/16-18-3/4-H(50) SPE-5/16-18-5/8-H(50) SPE-5/16-18-7/8-H(50) SNSS-5/16-18-1 SNSS-5/16-18-1 1/2 SNSS-5/16-18-1 1/4 SNSS-5/16-18-1 3/4 SNSS-5/16-18-1/2 SNSS-5/16-18-2 SNSS-5/16-18-3/4 SNSS-5/16-18-3/8 SNSS-5/16-18-5/8 SNSS-5/16-18-7/8 SHNS-5/16-18 SWAS-5/16-IF SWAS-5/16-IS

Recommended Items for You