M1.6 Special Screws (Bolts)
Selection Conditions
- Select Thread Size (Metric thread)M1.6
| Image | ![]() |
![]() |
![]() |
||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Set Screws for Precision Instruments | Hexagon Nut (For Miniature Screws) | Ribbed Lock Washers | ||||||
| Part Number | SNTS-M1.6-FP | SHNS-M1.6 | SWRS-1.6 | ||||||
| Feature | For Precision Instruments Set Screws |
Miniature Screws | Vibration Resistant | ||||||
| Material | - | SUS303 | Stainless Steel | ||||||
| Surface Treatment | - | - | - | ||||||
| Thread Size | M1.6 | M1.6 | M1.6 | ||||||
| CAD | CAD | CAD | CAD | ||||||
| Specifications | Specifications | Specifications | Specifications | ||||||
| List | SNTS-M1.6-3-FP SNTS-M1.6-4-FP SNTS-M1.6-5-FP SNTS-M1.6-6-FP | SHNS-M1.6 | SWRS-1.6 |
Select a product from category
Select a product from application
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data