M24 Special Screws (Bolts)

Selection Conditions
  • Select Thread Size (Metric thread)M24
Image Duplex Stainless Steel Hexagon Head Screw Duplex Stainless Steel Hexagon Nuts Ball Rollers with Spring Plunger Function Hex Socket Head Parallel Screw Plugs Hex Socket Flange Head Screw Plugs with O-rings Hex socket flange head screw plugs Spherical Washers Long Stroke Plunger Long Stroke Plunger
Part Name Duplex Stainless Steel Hexagon Head Screw Duplex Stainless Steel Hexagon Nuts Ball Rollers with Spring Plunger Function Hex Socket Head Parallel Screw Plugs Hex Socket Flange Head Screw Plugs with O-rings Hex socket flange head screw plugs Spherical Washers Long Stroke Plunger Long Stroke Plunger
Part Number SNHDS-M24 SHNDS-M24 BRPMS-24-S SFP-M24 SFM-M24 SFMS-M24 SQWS-24 PLP-24-15-S PLP-24-15-SS
Feature High Strength
CorrosionResistance
Magnetic
High Strength
CorrosionResistance
Magnetic
With Plunger Function Metric Fine Screw Thread Metric Fine Screw Thread
O-ring
Metric Coarse or Fine Screw threads
O-ring
Supports SurfaceTilt to 2°or 3° Long Stroke Long Stroke
Material - - SUS304 Steel Steel SUS304 SUS304 Steel Steel
Surface Treatment - - - Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) - - - -
Thread Size M24 M24 M24 M24 M24 M24 M24 M24 M24
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNHDS-M24-60 SNHDS-M24-70 SNHDS-M24-80 SNHDS-M24-90 SHNDS-M24 BRPMS-24-S SFP-M24 SFM-M24 SFMS-M24 SQWS-24 PLP-24-15-S PLP-24-15-SS

Select a product from category

Recommended Items for You