Special Screws

Select a product from category

Selection Conditions
  • Material 2PP (Polypropylene)
Image Plastic Washer - PP Plastic Screw - Hex Head Screws - PP Plastic Hex Nut - PP
Part Name Plastic Washer - PP Plastic Screw - Hex Head Screws - PP Plastic Hex Nut - PP
Part Number SPP-W SPP-H SPP-N
Feature Chemical Resistance Chemical Resistance Chemical Resistance
Material PP PP PP
Surface Treatment - - -
Thread Size M4 ~ M12 M4 ~ M12 M4 ~ M12
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List SPP-10-W SPP-12-W SPP-4-W SPP-5-W SPP-6-W SPP-8-W SPP-M10-H SPP-M12-H SPP-M4-H SPP-M5-H SPP-M6-H SPP-M8-H SPP-M10-N SPP-M12-N SPP-M4-N SPP-M5-N SPP-M6-N SPP-M8-N