Special Screws Material 2 :RENY (50% Glass Fiber Reinforced Polyamide MXD6)
Select a product from category
Select a product from application
Selection Conditions
- Material 2RENY (50% Glass Fiber Reinforced Polyamide MXD6)
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Plastic Washer - RENY | Plastic Screw - Socket Head Cap Screws - RENY | Plastic Screw - Hex Head Screws - RENY | Plastic Standoff - RENY | Plastic Threaded Rod - RENY | ||||
Part Number | SPA-W | SPA-C | SPA-H | SPA-HA | SPA-Z | ||||
Feature | High Strength | High Strength High Specific Strength |
High Strength High Specific Strength |
RENY High Strength High Specific Strength |
High Strength High Specific Strength |
||||
Material | RENY | RENY | RENY | RENY | RENY | ||||
Surface Treatment | - | - | - | - | - | ||||
Thread Size | M3 ~ M16 | M3 ~ M12 | M5 ~ M16 | M3 ~ M4 | M6 ~ M16 | ||||
CAD | CAD | CAD | CAD | CAD | CAD | ||||
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | ||||
List | SPA-10-W SPA-12-W SPA-16-W SPA-3-W SPA-4-W SPA-5-W SPA-6-W SPA-8-W | SPA-M10-C SPA-M12-C SPA-M3-C SPA-M4-C SPA-M5-C SPA-M6-C SPA-M8-C | SPA-M10-H SPA-M12-H SPA-M16-H SPA-M5-H SPA-M6-H SPA-M8-H | SPA-M3-HA SPA-M4-HA | SPA-M10-Z SPA-M12-Z SPA-M16-Z SPA-M6-Z SPA-M8-Z |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data