Specs/CAD
Unit : mm
| Part Number | D | C | Lc | H | C1 | M (Coarse) Nominal of Thread |
Pitch | d2 | d | f | h | s | Mass (g) |
SEMI Standard Compliance | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KRR-40-R8 | 40 | 8 | 15 | 25 | 2.8 | - | - | 19 | 14 | 7 | 9 | 11 | 27 | - | CAD | RFQ |
| KRR-50-R10 | 50 | 10 | 19 | 32 | 2.8 | - | - | 22 | 17 | 8 | 13 | 15.5 | 47 | - | CAD | RFQ |
| KRR-63-R12 | 63 | 12 | 23 | 40 | 3.8 | - | - | 26 | 21 | 10 | 17 | 20 | 91 | ○ | CAD | RFQ |
| KRR-40-R8-1-M4 | 40 | 8 | 15 | 25 | - | M4 | 0.7 | 19 | 14 | 4.5 | 9 | 11 | 30 | - | CAD | RFQ |
| KRR-50-R10-1-M5 | 50 | 10 | 19 | 32 | - | M5 | 0.8 | 22 | 17 | 8 | 13 | 15.5 | 50 | - | CAD | RFQ |
| KRR-63-R12-1-M5 | 63 | 12 | 23 | 40 | - | M5 | 0.8 | 26 | 21 | 10 | 17 | 20 | 95 | ○ | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KRR | |
|---|---|
| Knob | Nylon 6 (Matte Black) |
| Hub | Steel Ferrosoferric Oxide Film (Black) |
| Hex Socket Set Screw*1 | SCM435 Ferrosoferric Oxide Film (Black) |
*1: Tap hole type only
Characteristics
- Three types including male screws KRM and KRMS, female screws KRF and KRFS, and reamed hole type KRR.
- Reamed hole type KRR hub types available include the fixing pin guide hole type and the tap hole type which goes through to the reamed hole.
- The tap hole type is provided with hex socket set screws.