Vented Screws / Vacuum Screws characteristics/function :Electrical Conductivity

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select characteristics/functionElectrical Conductivity
Image Vented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating Socket Head Cap Screws with Ventilation Hole - Silver Plating
Part Name Vented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating Socket Head Cap Screws with Ventilation Hole - Silver Plating
Part Number SVSLG-AG SVSS-AG
Feature High Strength (Strength Class 10.8 Equivalent) Seizing prevention
Material SUS316L SUSXM7 (Equivalent to SUS304)
Surface Treatment Silver plating Silver plating
Thread Size M3 ~ M6 M3 ~ M8
Operating Temperature (℃) - -
CAD CAD CAD
Specifications Specifications Specifications
List SVSLG-M3-AG SVSLG-M4-AG SVSLG-M5-AG SVSLG-M6-AG SVSS-M3-AG SVSS-M4-AG SVSS-M5-AG SVSS-M6-AG SVSS-M8-AG

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine