Vented Screws / Vacuum Screws characteristics/function :High Specific Strength

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select characteristics/functionHigh Specific Strength
Image Hex Socket Head Cap Screws with Captive Washers and Ventilation Hole - High Strength Stainless Steel High Strength Stainless Steel Socket Head Cap Screws - Specialized Chemical Polishing High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment High Strength Stainless Steel Socket Head Cap Screws - Cleanroom Washed & Packaged
Part Name Hex Socket Head Cap Screws with Captive Washers and Ventilation Hole - High Strength Stainless Steel High Strength Stainless Steel Socket Head Cap Screws - Specialized Chemical Polishing High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment High Strength Stainless Steel Socket Head Cap Screws - Cleanroom Washed & Packaged
Part Number SVSQLG SNSLG-PC SNSLG-RY SNSLG-UCL
Feature High Strength (Strength Class 10.8 Equivalent)
Captive Washers
I=3
High Strength (Strength Class 10.8 Equivalent)
Low Outgas
Non-magnetic
High Strength (Strength Class 10.8 Equivalent)
Non-magnetic
Chemical Resistance
Anti-reflection
Seizing Prevention
High Strength
(Strength Class 10.8 Equiv.)
Heat Resistance
Corrosion Resistance
Non-magnetic
Cleanroom Washed
& Packaged
Material SUS316L SUS316L SUS316L SUS316L
Surface Treatment - Special Chemical Polishing Low temperature black chrome treatment -
Thread Size M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M6
Operating Temperature (℃) - - - -
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications
List SVSQLG-M3 SVSQLG-M4 SVSQLG-M5 SVSQLG-M6 SNSLG-M3-PC SNSLG-M4-PC SNSLG-M5-PC SNSLG-M6-PC SNSLG-M3-RY SNSLG-M4-RY SNSLG-M5-RY SNSLG-M6-RY SNSLG-M3-UCL SNSLG-M4-UCL SNSLG-M5-UCL SNSLG-M6-UCL

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine