Vented Screws / Vacuum Screws characteristics/function :Fixing/Positioning

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select characteristics/functionFixing/Positioning
Image Clamping Set Screws with Ventilation Hole
Part Name Clamping Set Screws with Ventilation Hole
Part Number SCSS-VR
Feature For Fixing
Full Ball
Material SUSXM7 (Equivalent to SUS304)
Surface Treatment -
Thread Size M5 ~ M10
Operating Temperature (℃) -
CAD CAD
Specifications Specifications
List SCSS-M10-16-VR SCSS-M10-20-VR SCSS-M10-25-VR SCSS-M10-35-VR SCSS-M5-12-VR SCSS-M5-20-VR SCSS-M5-8-VR SCSS-M6-10-VR SCSS-M6-16-VR SCSS-M6-20-VR SCSS-M6-25-VR SCSS-M8-10-VR SCSS-M8-12-VR SCSS-M8-20-VR SCSS-M8-25-VR SCSS-M8-30-VR

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine