Vented Screws / Vacuum Screws surface treatment :Surface Hardening Treatment

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select surface treatmentSurface Hardening Treatment
Image Vented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening Hex socket Head Cap Screws with Ventilation Hole / Surface Hardening Treatment
Part Name Vented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening Hex socket Head Cap Screws with Ventilation Hole / Surface Hardening Treatment
Part Number SVSLG-PN SVSL-PN
Feature High Strength (Strength Class 10.8 Equivalent) Seizing prevention
Material SUS316L SUS316L
Surface Treatment Surface hardening treatment Surface hardening treatment
Thread Size M3 ~ M6 M3 ~ M8
Operating Temperature (℃) - -
CAD CAD CAD
Specifications Specifications Specifications
List SVSLG-M3-PN SVSLG-M4-PN SVSLG-M5-PN SVSLG-M6-PN SVSL-M3-PN SVSL-M4-PN SVSL-M5-PN SVSL-M6-PN SVSL-M8-PN

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine