Vented Screws / Vacuum Screws Material 2 :Grade 2 Titanium

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Material 2Grade 2 Titanium
Image Hex Socket Head Cap Screws with Ventilation Hole - Titanium Washers with Ventilation Grooves - Titanium Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Small Head - Titanium Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium Phillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole) Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers
Part Name Hex Socket Head Cap Screws with Ventilation Hole - Titanium Washers with Ventilation Grooves - Titanium Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Small Head - Titanium Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium Phillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole) Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers
Part Number SVST SWAT-VF SVSHT SVST-SD SVSHT-SD SVFT SVPT SNSI1T SNSI3T
Feature Lightweight
Nonmagnetic
Chemical Resistance
Lightweight
Nonmagnetic
Lightweight
Sapce-Saving
Ultra Low Profile
Nonmagnetic
Chemical Resistance
Small Head
Lightweight
Non-magnetic
Chemical Resistance
Lightweight
Special Low Profile
Small Head
Space-saving
Lightweight
Non-magnetic
Chemical Resistance
Lightweight
Titanium Phillips Cross Recessed Flat Head Machine Screw
Low outgas
Nonmagnetic
Titanium Phillips Cross Recessed Pan Head Machine Screw
Low outgas
Nonmagnetic
Captive Washers
I=1
Captive Washers
I=3
Material Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium
Surface Treatment Special Chemical Polishing - Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing
Thread Size M3 ~ M5 M3 ~ M5 M3 ~ M6 M3 ~ M5 M3 ~ M6 M3 ~ M4 M3 ~ M5 M3 ~ M6 M3 ~ M6
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVST-M3 SVST-M4 SVST-M5 SWAT-3-VF SWAT-4-VF SWAT-5-VF SVSHT-M3 SVSHT-M4 SVSHT-M5 SVSHT-M6 SVST-M3-SD SVST-M4-SD SVST-M5-SD SVSHT-M3-SD SVSHT-M4-SD SVSHT-M5-SD SVSHT-M6-SD SVFT-M3 SVFT-M4 SVPT-M3 SVPT-M4 SVPT-M5 SNSI1T-M3 SNSI1T-M4 SNSI1T-M5 SNSI1T-M6 SNSI3T-M3 SNSI3T-M4 SNSI3T-M5 SNSI3T-M6

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Molybdenum

Select coarse/fine