Vented Screws / Vacuum Screws surface treatment :MoS2 Shot

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select surface treatmentMoS2 Shot
Image Socket Head Cap Screws with Ventilation Hole - MoS<sub>2</sub> Shot
Part Name Socket Head Cap Screws with Ventilation Hole - MoS2 Shot
Part Number SVSS-MOS
Feature Seizing prevention
Material SUSXM7 (Equivalent to SUS304)
Surface Treatment Molybdenum Disulfide Shot Treatment
Thread Size M3 ~ M8
Operating Temperature (℃) -
CAD CAD
Specifications Specifications
List SVSS-M3-MOS SVSS-M4-MOS SVSS-M5-MOS SVSS-M6-MOS SVSS-M8-MOS

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine