Vented Screws / Vacuum Screws screw length(mm) :35
They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.

Selection Conditions
- Select screw length(mm)35
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Vented Socket Head Cap Screws | Vented Socket Head Cap Screws | Vented Socket Head Cap Screws | Vented Socket Head Cap Screws | Vented Socket Head Cap Screws | Vented Socket Head Cap Screws | Vented Socket Head Cap Screws - Chemical Polish | Vented Socket Head Cap Screws - Chemical Polish | Vented Socket Head Cap Screws - Chemical Polish |
| Part Number | SVSS-M4-35 | SVSS-M5-35 | SVSS-M6-35 | SVSS-M8-35 | SVSS-M10-35 | SVSS-M12-35 | SVSS-M4-35-PC | SVSS-M5-35-PC | SVSS-M6-35-PC |
| Feature | Standard | Standard | Standard | Standard | Standard | Standard | Low Outgas | Low Outgas | Low Outgas |
| Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) |
| Thread Size | M4 | M5 | M6 | M8 | M10 | M12 | M4 | M5 | M6 |
| Length | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 |
| Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Vented Socket Head Cap Screws - Molybdenum | Vented Socket Head Cap Screws - Aluminum | Vented Hex Head Screws | Vented Cross Recessed Pand Head Machine Screws | Vented Socket Head Cap Screws - MOS2 Shot | Vented Socket Head Cap Screws - Silver Plating | Vented Set Screws | Vented Hex Posts | Vented Hex Posts |
| Part Number | SVSM-M8-35 | SVSA-M8-35 | SVHS-M8-35 | SVPS-M8-35 | SVSS-M8-35-MOS | SVSS-M8-35-AG | SVTS-M8-35 | SHVAS-M3-35 | SHVAS-M4-35 |
| Feature | Heat Resistance | Lightweight | Hex head screws | Pan Head Machine Screws | Seizing prevention | Seizing prevention | Set Screws | Stainless Steel Single - end Female Screw Type |
Stainless Steel Single - end Female Screw Type |
| Material | Pure molybdenum | A5056 | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUS304 | SUS304 |
| Thread Size | M8 | M8 | M8 | M8 | M8 | M8 | M8 | M3 | M4 |
| Length | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 |
| Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Vented Hex Posts | Vented Hex Posts | Vented Hex Posts | Vented Clamping Set Screws | Socket Head Cap Screws for Cover Caps | Socket Head Cap Screws for Cover Caps | Socket Head Cap Screws - Specialized Chemical Polishing | Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing | Hex Socket Head Cap Screws - Super Black |
| Part Number | SHVAS-M5-35 | SHVAS-M6-35 | SHVAS-M8-35 | SCSS-M10-35-VF | SNCPS-M8-35 | SNCPS-M10-35 | SNSS-M8-35-PC | SNSL-M8-35-PC | SNSS-M8-35-BK |
| Feature | Stainless Steel Single - end Female Screw Type |
Stainless Steel Single - end Female Screw Type |
Stainless Steel Single - end Female Screw Type |
For Fixing Flat Ball |
For Cover Caps | For Cover Caps | Low Outgas | Heat Resistance Corrosion Resistance Non-magnetic Low Outgas |
Reflection Resistance Corrosion Resistance |
| Material | SUS304 | SUS304 | SUS304 | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUS316L | SUSXM7 (Equivalent to SUS304) |
| Thread Size | M5 | M6 | M8 | M10 | M8 | M10 | M8 | M8 | M8 |
| Length | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 |
| Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Hex Socket Head Cap Screws - Super Black | Hex Socket Head Cap Screws - Low Temperature Black Chrome | Hex Socket Head Cap Screws - Low Temperature Black Chrome | Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment | Socket Head Cap Captive Screws - Cleanroom Washed & Packaged | ||||
| Part Number | SNSS-M10-35-BK | SNSS-M8-35-RY | SNSS-M10-35-RY | SSC-M8-35-RY | SSC-M8-35-UCL | ||||
| Feature | Reflection Resistance Corrosion Resistance |
Chemical Resistance Reflection Resistance Seizing Prevention |
Chemical Resistance Reflection Resistance Seizing Prevention |
Chemical Resistance Anti-reflection Seizing Prevention Captive / Loss Prevention |
Captive/ Loss Prevention Cleanroom Washed & Packaged |
||||
| Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | ||||
| Thread Size | M10 | M8 | M10 | M8 | M8 | ||||
| Length | 35 | 35 | 35 | 35 | 35 | ||||
| Operating Temperature (℃) | - | - | - | - | - | ||||
| CAD | CAD | CAD | CAD | CAD | CAD | ||||
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data