Vented Screws / Vacuum Screws processing :With Relief Cut

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select processingWith Relief Cut
Image Socket Head Cap Captive Screws with Ventilation Hole Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment Socket Head Cap Captive Screws - Cleanroom Washed & Packaged
Part Name Socket Head Cap Captive Screws with Ventilation Hole Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment Socket Head Cap Captive Screws - Cleanroom Washed & Packaged
Part Number SSC-SVSS SSC-RY SSC-UCL
Feature Captive /
Loss Prevention
Chemical Resistance
Anti-reflection
Seizing Prevention
Captive /
Loss Prevention
Captive/
Loss Prevention
Cleanroom Washed
& Packaged
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - Low temperature black chrome treatment -
Thread Size M3 ~ M8 M3 ~ M8 M3 ~ M8
Operating Temperature (℃) - - -
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List SSC-SVSS-M3 SSC-SVSS-M4 SSC-SVSS-M5 SSC-SVSS-M6 SSC-SVSS-M8 SSC-M3-RY SSC-M4-RY SSC-M5-RY SSC-M6-RY SSC-M8-RY SSC-M3-UCL SSC-M4-UCL SSC-M5-UCL SSC-M6-UCL SSC-M8-UCL

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine