Vented Screws / Vacuum Screws Material 2 :Inconel equiv.

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Material 2Inconel equiv.
Image Hex Socket Head Cap Screws (Inconel equiv.) with Ventilation Hole
Part Name Hex Socket Head Cap Screws (Inconel equiv.) with Ventilation Hole
Part Number SVSI
Feature Chemical Resistance
Heat Resistance
Material Inconel equiv.
Surface Treatment -
Thread Size M3 ~ M8
Operating Temperature (℃) -
CAD CAD
Specifications Specifications
List SVSI-M3 SVSI-M4 SVSI-M5 SVSI-M6 SVSI-M8

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Nickel Alloy

Molybdenum

Select coarse/fine