Vented Screws / Vacuum Screws screw length(mm) :45

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select screw length(mm)45
Image Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws with Captive Wahsers
Part Name Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws with Captive Wahsers
Part Number SVSS-M6-45 SVSS-M8-45 SVSS-M10-45 SVSS-M12-45 SVSS-M6-45-PC SVSS-M8-45-PC SVSS-M10-45-PC SVSS-M12-45-PC SVSI1S-M6-45
Feature Standard Standard Standard Standard Low Outgas Low Outgas Low Outgas Low Outgas Captive Washers
I=1
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M6 M8 M10 M12 M6 M8 M10 M12 M6
Length 45 45 45 45 45 45 45 45 45
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Vented Socket Head Cap Screws with Captive Wahsers - Chemical Polish Vented Socket Head Cap Screws with Captive Wahsers Vented Socket Head Cap Screws with Captive Wahsers Vented Socket Head Cap Screws with Captive Wahsers Vented Socket Head Cap Screws with Captive Wahsers Vented Socket Head Cap Screws - 316L Stainless Steel Vented Hex Posts Vented Hex Posts Vented Hex Posts
Part Name Vented Socket Head Cap Screws with Captive Wahsers - Chemical Polish Vented Socket Head Cap Screws with Captive Wahsers Vented Socket Head Cap Screws with Captive Wahsers Vented Socket Head Cap Screws with Captive Wahsers Vented Socket Head Cap Screws with Captive Wahsers Vented Socket Head Cap Screws - 316L Stainless Steel Vented Hex Posts Vented Hex Posts Vented Hex Posts
Part Number SVSI1S-M6-45-PC SVSQS-M6-45 SVSQS-M8-45 SVSQS-M10-45 SVSQS-M12-45 SVSL-M12-45 SHVAS-M4-45 SHVAS-M5-45 SHVAS-M6-45
Feature Captive Washers
I=1
Captive Washers
I=3
Captive Washers
I=3
Captive Washers
I=3
Captive Washers
I=3
CorrosionResistance Stainless Steel
Single - end Female Screw Type
Stainless Steel
Single - end Female Screw Type
Stainless Steel
Single - end Female Screw Type
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS304 SUS304 SUS304
Thread Size M6 M6 M8 M10 M12 M12 M4 M5 M6
Length 45 45 45 45 45 45 45 45 45
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Vented Hex Posts
Part Name Vented Hex Posts
Part Number SHVAS-M8-45
Feature Stainless Steel
Single - end Female Screw Type
Material SUS304
Thread Size M8
Length 45
Operating Temperature (℃) -
CAD CAD
Specifications Specifications

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine