Vented Screws / Vacuum Screws screw length(mm) :80

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select screw length(mm)80
Image Vented Hex Posts Vented Hex Posts Vented Hex Posts Vented Hex Posts
Part Name Vented Hex Posts Vented Hex Posts Vented Hex Posts Vented Hex Posts
Part Number SHVAS-M4-80 SHVAS-M5-80 SHVAS-M6-80 SHVAS-M8-80
Feature Stainless Steel
Single - end Female Screw Type
Stainless Steel
Single - end Female Screw Type
Stainless Steel
Single - end Female Screw Type
Stainless Steel
Single - end Female Screw Type
Material SUS304 SUS304 SUS304 SUS304
Thread Size M4 M5 M6 M8
Length 80 80 80 80
Operating Temperature (℃) - - - -
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine