Vented Screws / Vacuum Screws Material 2 :PTFE (Polytetrafluoroethylene)

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Material 2PTFE (Polytetrafluoroethylene)
Image Cover Caps - PTFE
Part Name Cover Caps - PTFE
Part Number SCAP-PT
Feature Chemical Resistance
Material PTFE (Polytetrafluoroethylene)
Surface Treatment -
Thread Size M5 ~ M16
Operating Temperature (℃) -
CAD CAD
Specifications Specifications
List SCAP-10-PT SCAP-3-PT SCAP-4-PT SCAP-5-PT SCAP-6-PT SCAP-8-PT

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine