Pulls

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select Mounting Dimensions100
Image Copper Pull Stainless Steel Captive Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Aluminum U - shaped Pull Aluminum U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer
Part Name Copper Pull Stainless Steel Captive Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Aluminum U - shaped Pull Aluminum U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer
Part Number TF-100 UNMS-100-SC UNF-100-CR UNFS-100 UNFA-100-BF UNFA-100-BK UNF-100-CR-W UNFS-100-W UNFA-100-BF-W
Feature Brass Captive Low price SUS304 Total height is low Total height is low Low price
Accessory Washer
SUS304
Accessory Washer
Total height is low
Accessory Washer
Mounting Method Female Screw Male Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Brass Stainless Steel Steel Stainless Steel Aluminum Alloy Aluminum Alloy Steel Stainless Steel Aluminum Alloy
Surface CR - CR BL BF BK CR BL BF
Mounting Dimensions 100mm 100mm 100mm 100mm 100mm 100mm 100mm 100mm 100mm
Height 30mm 37mm 37mm 37mm 37mm 37mm 38.5mm 38.5mm 38.5mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Aluminum U - shaped Pull - with Washer Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer
Part Name Aluminum U - shaped Pull - with Washer Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer
Part Number UNFA-100-BK-W UNF-100H-CR UNFS-100H UNF-100SH-CR UNFS-100SH UNF-100H-CR-W UNFS-100H-W UNF-100SH-CR-W UNFS-100SH-W
Feature Total height is low
Accessory Washer
Total height is higher than UNF Total height is higher than UNFS SEMI Standard SEMI Standard Total height is higher than UNF
Accessory Washer
Total height is higher than UNFS
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Aluminum Alloy Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel
Surface BK CR BL CR BL CR BL CR BL
Mounting Dimensions 100mm 100mm 100mm 100mm 100mm 100mm 100mm 100mm 100mm
Height 38.5mm 45mm 45mm 60mm 60mm 46.5mm 46.5mm 61.5mm 61.5mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Stainless Steel Pull Stainless Steel Pull Stainless Steel Pull Stainless Steel Pull Plastic Pull Plastic Pull Plastic Pull Plastic Pull Plastic Pull
Part Name Stainless Steel Pull Stainless Steel Pull Stainless Steel Pull Stainless Steel Pull Plastic Pull Plastic Pull Plastic Pull Plastic Pull Plastic Pull
Part Number TGY-108 TGY-110 TG-108 TG-110 UUDF-26-100-BK UUDF-26-100-BL UUDF-26-100-OR UUDF-26-100-SG UUDF-26-100-YW
Feature SUS303 SUS303 SUS303 SUS303 Universal Design Universal Design Universal Design Universal Design Universal Design
Mounting Method Male Screw Male Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Plastic Plastic Plastic Plastic Plastic
Surface - - - - BK BL OR SG YW
Mounting Dimensions 100mm 100mm 100mm 100mm 100mm 100mm 100mm 100mm 100mm
Height 35mm 30mm 35mm 30mm 57mm 57mm 57mm 57mm 57mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications

Products related to Pulls